Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SK1-02K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

SK1-02K

General Information

  • Extended Product Type:
    SK1-02K
  • Product ID:
    1SAM201903R1203
  • EAN:
    4013614523557
  • Catalog Description:
    SK1-02K Signaling Contact 2 NC with Push-In terminals
  • Long Description:
    Signaling contacts SK1-K with Push-in spring terminals signal the tripping of the manual motor starter. For SK1 the indication on the device itself is done with a protruding orange button. The contact positions of SK1 need to be manually reset after a tripping event by pushing the orange button. SK1-K signaling contacts signal tripping regardless if it was caused by short-circuit, overload or electrical release (AA1 or UA1). They are attached on the right side of the manual motor starter. Signaling contacts SK1-K are available as normally open or normally closed contacts.

Ordering

  • Minimum Order Quantity:
    2 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    78.5 mm
  • Product Net Weight:
    0.035 kg

Technical

  • Terminal Type:
    Push-in Spring Terminals
  • Rated Operational Voltage:
    690 V AC
    600 V DC
    Main Circuit 690 V
  • Rated Operational Current AC-15 (Ie):
    (24 V) 6 A
    (240 V) 4 A
    (690 V) 1 A
    (380 / 400 V) 3 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2 A
    (125 V) 0.55 A
    (250 V) 0.27 A
    (440 V) 0.15 A
    (600 V) 0.15 A
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Degree of Protection:
    IP20
  • Electrical Durability:
    100000 cycle
  • Mechanical Durability:
    100000 cycle
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 0.5 ... 2.5 mm²
    Flexible with Insulated Ferrule 1/2x 0.5 ... 1.5 mm²
    Flexible 1/2x 0.5 ... 2.5 mm²
    Rigid 1/2x 0.5 ... 2.5 mm²
  • Wire Stripping Length:
    Auxiliary Circuit 10 mm
  • Recommended Screw Driver:
    M3
  • Number of Auxiliary Contacts NO:
    0
  • Number of Auxiliary Contacts NC:
    2
  • Standards:
    CSA 22.2 No. 14
    IEC/EN 60947-1
    IEC/EN 60947-5-1
    UL 508
    UL 60947-1
    UL 60947-4-1
  • Product Name:
    Signaling Contact
  • Suitable For:
    MS116
    MS132
    MO132
    MS165
    MO165
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Electrical
  • Accessory Type:
    Signal Contact

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Rigid 1/2x 20-14 AWG
    Stranded 1/2x 20-14 AWG
  • Contact Rating UL/CSA:
    B600
    Q600

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -50 ... +80 °C
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 25g
  • Resistance to Vibrations:
    5g 3 ... 150 Hz

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Information:
    1SAA963006-4502
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    2CMT2023-006539
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    25 mm
  • Package Level 1 Depth / Length:
    80 mm
  • Package Level 1 Height:
    93 mm
  • Package Level 1 Gross Weight:
    0.08 kg
  • Package Level 1 EAN:
    4013614523564
  • Package Level 1 Units:
    box 2 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Gross Weight:
    5.99 kg
  • Package Level 2 EAN:
    4013614523571
  • Package Level 2 Units:
    carton 160 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000041 - Auxiliary contact block
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • eClass:
    V11.0 : 27371302
  • UNSPSC:
    39121522
  • IDEA Granular Category Code (IGCC):
    4743 >> Auxiliary contact block
  • E-Number (Finland):
    3707830
  • E-Number (Sweden):
    3110470
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links