Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UA1-24

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

UA1-24

General Information

  • Extended Product Type:
    UA1-24
  • Product ID:
    1SAM201904R1001
  • EAN:
    4013614320422
  • Catalog Description:
    UA1-24 Undervoltage Release
  • Long Description:
    UA1-24 Undervoltage release 24 V

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    75.5 mm
  • Product Net Weight:
    0.1 kg

Technical

  • Terminal Type:
    Screw Terminals
  • Rated Control Supply Voltage (Us):
    (50 Hz) 24 V
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Flexible 1/2x 0.75 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
  • Tightening Torque:
    Auxiliary Circuit 0.8 ... 1.2 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 10 mm
  • Recommended Screw Driver:
    Pozidriv 2
  • Standards:
    CSA 22.2 No. 14
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    UL 508
    UL 60947-1
    UL 60947-4-1
  • Product Name:
    Undervoltage Release
  • Suitable For:
    MS116
    MS132
    MO132
    MS165
    MO165
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Electrical
  • Accessory Type:
    Undervoltage Release
  • Remarks:
    The mechanical and electrical durability of manual motor starters in combination with UA1/AA1 is reduced. Values are provided on request.

Technical UL/CSA

  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Flexible 1/2x 16-12 AWG
    Stranded 1/2x 16-12 AWG
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 7 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -50 ... +80 °C
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 15g
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Container Information

  • Package Level 1 Width:
    93 mm
  • Package Level 1 Depth / Length:
    25 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Gross Weight:
    0.11 kg
  • Package Level 1 EAN:
    4013614320422
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Gross Weight:
    9.175 kg
  • Package Level 2 EAN:
    4013614526084
  • Package Level 2 Units:
    carton 80 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC001022 - Under voltage coil
  • ETIM 6:
    EC001022 - Under voltage coil
  • ETIM 7:
    EC001022 - Under voltage coil
  • eClass:
    V11.0 : 27370417
  • UNSPSC:
    39121521
  • IDEA Granular Category Code (IGCC):
    4148 >> Under voltage coil
  • E-Number (Sweden):
    3112021
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds