Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: PS1-4-1-65

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

PS1-4-1-65

General Information

  • Extended Product Type:
    PS1-4-1-65
  • Product ID:
    1SAM201906R1114
  • EAN:
    4013614400742
  • Catalog Description:
    PS1-4-1-65 3-phase busbar for 4 MS116 / MS132 with 1 HK/SK, Ie=65A
  • Long Description:
    PS1-4-1-65 3-phase busbars ensure a quick and safe connection of 4 MS132 or MS116 manual motor starters with 1 lateral auxiliary contacts and are therefore a cost effective solution. The rated current is 65 A.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    203.5 mm
  • Product Net Height:
    32.3 mm
  • Product Net Depth / Length:
    13 mm
  • Product Net Weight:
    0.087 kg

Technical

  • Rated Operational Voltage:
    690 V AC
    250 V DC
  • Rated Operational Current (Ie):
    65 A
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Short-time Withstand Current Low Voltage (Icw):
    100 kA
  • Number of Mountable Devices:
    4
  • Number of Lateral Auxiliary Contacts:
    1
  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Pollution Degree:
    3
  • Connection Type:
    Fork
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    UL 60947-1
    UL 60947-4-1
  • Product Name:
    Busbar
  • Suitable For:
    MS116
    MS132
    MO132
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Electrical
  • Accessory Type:
    3-Phase Busbar

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -50 ... +80 °C

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    1SAA963005-4502
  • RoHS Information:
    1SAA963006-4502
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    2CMT2023-006539
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    80 mm
  • Package Level 1 Depth / Length:
    264 mm
  • Package Level 1 Height:
    46 mm
  • Package Level 1 Gross Weight:
    0.92 kg
  • Package Level 1 EAN:
    4013614488122
  • Package Level 1 Units:
    box 10 piece

Classifications

  • Object Classification Code:
    W
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC000215 - Phase busbar
  • ETIM 6:
    EC000215 - Phase busbar
  • ETIM 7:
    EC000215 - Phase busbar
  • ETIM 8:
    EC000215 - Phase busbar
  • eClass:
    V11.0 : 27371306
  • UNSPSC:
    39121117
  • IDEA Granular Category Code (IGCC):
    4378 >> Phase busbar
  • E-Number (Finland):
    3705924
  • E-Number (Sweden):
    3111681
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links