Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PS1-3-2-65

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

PS1-3-2-65

General Information

  • Extended Product Type:
    PS1-3-2-65
  • Product ID:
    1SAM201906R1123
  • EAN:
    4013614400773
  • Catalog Description:
    PS1-3-2-65 Busbar
  • Long Description:
    PS1-3-2-65 3-phase busbar for 3 MS116 / MS132 with 2 HK/SK, Ie=65A

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    167.5 mm
  • Product Net Height:
    32.3 mm
  • Product Net Depth / Length:
    13 mm
  • Product Net Weight:
    0.067 kg

Technical

  • Rated Operational Voltage:
    690 V AC
    250 V DC
  • Rated Operational Current (Ie):
    65 A
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Short-time Withstand Current Low Voltage (Icw):
    100 kA
  • Number of Mountable Devices:
    3
  • Number of Lateral Auxiliary Contacts:
    2
  • Number of Phases:
    3
  • Number of Poles:
    9
  • Degree of Protection:
    IP20
  • Pollution Degree:
    3
  • Connection Type:
    Fork
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    UL 60947-1
    UL 60947-4-1
  • Product Name:
    Busbar
  • Suitable For:
    MS116
    MS132
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Electrical
  • Accessory Type:
    3-Phase Busbar

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Ampere Rating UL/CSA:
    65 A

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -50 ... +80 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    80 mm
  • Package Level 1 Depth / Length:
    171 mm
  • Package Level 1 Height:
    46 mm
  • Package Level 1 Gross Weight:
    0.708 kg
  • Package Level 1 EAN:
    4013614488153
  • Package Level 1 Units:
    box 10 piece

Classifications

  • Object Classification Code:
    W
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC000215 - Phase busbar
  • ETIM 6:
    EC000215 - Phase busbar
  • ETIM 7:
    EC000215 - Phase busbar
  • eClass:
    V11.0 : 27371306
  • UNSPSC:
    39121117
  • IDEA Granular Category Code (IGCC):
    4378 >> Phase busbar
  • E-Number (Finland):
    3705930
  • E-Number (Sweden):
    3111684
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds