Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MSAH1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

MSAH1

General Information

  • Extended Product Type:
    MSAH1
  • Product ID:
    1SAM201909R1021
  • EAN:
    4013614483615
  • Catalog Description:
    MSAH1 Shaft Supporter
  • Long Description:
    The shaft supporter MSAH1 can be used in door coupling solutions for operating manual motor starters MS116 or MS132 in the back of a switch cabinet from outside. It is used for supporting the shaft OXS6 in the extension of the handle (MSHD). It is mandatory for the usage of shafts longer than 130 mm.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39269097

Popular Downloads

Dimensions

  • Product Net Width:
    57 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    145 mm
  • Product Net Weight:
    0.035 kg

Technical

  • Shaft Diameter:
    6x6 mm
  • Product Name:
    Shaft Supporter
  • Suitable For:
    MS116
    MS132
    MO132
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Mechanical
  • Accessory Type:
    Shaft Supporter

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    150 mm
  • Package Level 1 Depth / Length:
    90 mm
  • Package Level 1 Height:
    220 mm
  • Package Level 1 Gross Weight:
    0.04 kg
  • Package Level 1 EAN:
    4013614483615
  • Package Level 1 Units:
    1 piece

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds