You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AA1-400

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

AA1-400

General Information

  • Extended Product Type:
    AA1-400
  • Product ID:
    1SAM201910R1004
  • EAN:
    4013614343360
  • Catalog Description:
    AA1-400 Shunt Trip
  • Long Description:
    Shunt trips AA1 release manual motor starters used for remote tripping. They are attached laterally on the left side of MS116, MS132 or MS165. In accordance with IEC 60947-1, the manual motor starter is switched off by AA1 if the supply voltage of the shunt trip measured during the tripping operation remains between 70% and 110% of the rated control circuit supply voltage.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    75.5 mm
  • Product Net Weight:
    0.1 kg

Technical

  • Terminal Type:
    Screw Terminals
  • Rated Control Supply Voltage (Us):
    (50 / 60 Hz) 350 ... 415 V
    (50 / 60 Hz ON-Period = 5s) 420 ... 500 V
    (DC ON-Period = 5s) 350 ... 500 V
  • Rated Frequency (f):
    Auxiliary Circuit 50 Hz
    Auxiliary Circuit 60 Hz
    Auxiliary Circuit DC
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Flexible 1/2x 0.75 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
  • Tightening Torque:
    Auxiliary Circuit 0.8 ... 1.2 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 10 mm
  • Recommended Screw Driver:
    Pozidriv 2
  • Standards:
    CSA 22.2 No. 14
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    UL 508
    UL 60947-1
    UL 60947-4-1
  • Product Name:
    Shunt Trip
  • Suitable For:
    MS116
    MS132
    MO132
    MS165
    MO165
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Electrical
  • Accessory Type:
    Shunt Trip
  • Remarks:
    Please consider 15 min OFF-period after 5s ON-period.
    The mechanical and electrical durability of manual motor starters in combination with UA1/AA1 is reduced. Values are provided on request.

Technical UL/CSA

  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Flexible 1/2x 16-12 AWG
    Stranded 1/2x 16-12 AWG
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 7 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -50 ... +80 °C
  • REACH Declaration:
    1SAA963005-4502
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 15g
  • RoHS Information:
    1SAA963006-4502
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    93 mm
  • Package Level 1 Depth / Length:
    25 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Gross Weight:
    0.11 kg
  • Package Level 1 EAN:
    4013614343360
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Gross Weight:
    9.175 kg
  • Package Level 2 EAN:
    4013614526077
  • Package Level 2 Units:
    carton 80 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC001023 - Shunt release (for power circuit breaker)
  • ETIM 6:
    EC001023 - Shunt release (for power circuit breaker)
  • ETIM 7:
    EC001023 - Shunt release (for power circuit breaker)
  • ETIM 8:
    EC001023 - Shunt release (for power circuit breaker)
  • eClass:
    V11.0 : 27370418
  • UNSPSC:
    39121521
  • IDEA Granular Category Code (IGCC):
    4879 >> Shunt release (for power circuit breaker)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links