Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IB132-G

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

IB132-G

General Information

  • Extended Product Type:
    IB132-G
  • Product ID:
    1SAM201911R1010
  • EAN:
    4013614421617
  • Catalog Description:
    IB132-G Enclosure
  • Long Description:
    IB132-G enclosure is suitable for manual motor starter MS116/MS132. The combination of manual motor starter and enclosure allows to setup all required control and protection functions for single machine installations. The enclosure has a IP65 degree of protection. Additional mounting of auxiliary and signalling contacts, shunt trips and undervoltage release is possible. The handle is up to 3-times lockable in OFF position.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    118 mm
  • Product Net Height:
    194 mm
  • Product Net Depth / Length:
    119 mm
  • Product Net Weight:
    0.37 kg

Technical

  • Contact Position Indication:
    ON / OFF / TRIP
  • Actuator Type:
    Rotary Handle
  • Color:
    Grey / Black
  • Degree of Protection:
    IP65
  • Standards:
    CSA 22.2 No. 14
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    UL 508
  • Product Name:
    Enclosure
  • Suitable For:
    MS116
    MS132
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Mechanical
  • Accessory Type:
    Enclosure
  • Remarks:
    For detailed specification see installation instruction

Technical UL/CSA

  • Enclosure Type UL/CSA:
    12

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +40 °C
    Storage -50 ... +80 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    129 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Height:
    129 mm
  • Package Level 1 Gross Weight:
    0.435 kg
  • Package Level 1 EAN:
    4013614421617
  • Package Level 1 Units:
    box 1 piece

Classifications

  • Object Classification Code:
    U
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC000712 - Empty enclosure for switchgear
  • ETIM 6:
    EC000712 - Empty enclosure for switchgear
  • ETIM 7:
    EC000712 - Empty enclosure for switchgear
  • ETIM 8:
    EC000712 - Empty enclosure for switchgear
  • eClass:
    V11.0 : 27371301
  • UNSPSC:
    39121334
  • IDEA Granular Category Code (IGCC):
    4492 >> Modular electrical enclosure
  • E-Number (Finland):
    3705861
  • E-Number (Sweden):
    3112073
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds