Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PB1-1-32

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PB1-1-32

General Information

  • Extended Product Type:
    PB1-1-32
  • Product ID:
    1SAM201914R1001
  • EAN:
    4013614485244
  • Catalog Description:
    PB1-1-32 Connecting Link
  • Long Description:
    PB1-1-32 phase connecting link for MS116 / MS132 / MS132-T, Ie=32A

Categories

  • Products » Low Voltage Products and Systems » Control Products » Manual Motor Starters » Manual Motor Starters Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    22 mm
  • Product Net Height:
    31 mm
  • Product Net Depth / Length:
    7 mm
  • Product Net Weight:
    0.006 kg

Technical

  • Rated Operational Current (Ie):
    32 A
  • Standards:
    IEC/EN 60947-1
  • Product Name:
    Connecting Link
  • Suitable For:
    MS116
    MS132
    MO132
    MS132-T
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Electrical
  • Accessory Type:
    Connecting Link
  • Remarks:
    IEC only

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    140 mm
  • Package Level 1 Depth / Length:
    15 mm
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Gross Weight:
    0.007 kg
  • Package Level 1 EAN:
    4013614485244
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Width:
    235 mm
  • Package Level 2 Depth / Length:
    350 mm
  • Package Level 2 Height:
    170 mm
  • Package Level 2 Gross Weight:
    0.065 kg
  • Package Level 2 EAN:
    4013614485619
  • Package Level 2 Units:
    carton 10 piece

Classifications

  • Object Classification Code:
    W
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds