Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S1-PB1-25

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads

S1-PB1-25

General Information

  • Extended Product Type:
    S1-PB1-25
  • Product ID:
    1SAM201914R1002
  • EAN:
    4013614485251
  • Catalog Description:
    S1-PB1-25 Power Infeed Block
  • Long Description:
    S1-PB1-25 1-phase power infeed block for MS116 / MS132 / MS132-T, 25mm2, IEC

Categories

  • Products » Low Voltage Products and Systems » Control Products » Manual Motor Starters » Manual Motor Starters Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    14 mm
  • Product Net Height:
    34 mm
  • Product Net Depth / Length:
    24 mm
  • Product Net Weight:
    0.013 kg

Technical

  • Terminal Type:
    Screw Terminals
  • Rated Operational Voltage:
    690 V AC
    250 V DC
  • Rated Operational Current (Ie):
    32 A
  • Number of Poles:
    1
  • Degree of Protection:
    IP20
  • Connecting Capacity Main Circuit:
    Flexible 1x 4 ... 25 mm²
    Rigid 1x 4 ... 25 mm²
  • Tightening Torque:
    Main Circuit 2 N·m
  • Wire Stripping Length:
    Main Circuit 11 mm
  • Recommended Screw Driver:
    M8
    Pozidriv 2
  • Standards:
    IEC/EN 60947-1
  • Product Name:
    Power Infeed Block
  • Suitable For:
    MS116
    MS132
    MO132
    MS132-T
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Electrical
  • Accessory Type:
    1-Phase Power Infeed Block
  • Remarks:
    IEC only

Technical UL/CSA

  • Tightening Torque UL/CSA:
    Main Circuit 18 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -50 ... +80 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    140 mm
  • Package Level 1 Depth / Length:
    15 mm
  • Package Level 1 Height:
    110 mm
  • Package Level 1 Gross Weight:
    0.015 kg
  • Package Level 1 EAN:
    4013614485251
  • Package Level 1 Units:
    box 1 piece
  • Package Level 2 Width:
    145 mm
  • Package Level 2 Depth / Length:
    215 mm
  • Package Level 2 Height:
    120 mm
  • Package Level 2 Gross Weight:
    0.23 kg
  • Package Level 2 EAN:
    4013614485626
  • Package Level 2 Units:
    carton 10 piece

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC000275 - Rail terminal bar
  • ETIM 6:
    EC000275 - Rail terminal bar
  • ETIM 7:
    EC000275 - Rail terminal bar
  • eClass:
    V11.0 : 27400603
  • UNSPSC:
    39121410
  • IDEA Granular Category Code (IGCC):
    4561 >> Power Blocks & Distribution Blocks
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds