Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: MSH-AR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

MSH-AR

General Information

  • Extended Product Type:
    MSH-AR
  • Product ID:
    1SAM201920R1000
  • EAN:
    4013614480416
  • Catalog Description:
    MSH-AR Shaft alignment ring suitable for MSHD and MSH handles
  • Long Description:
    The shaft alignment ring MSH-AR can be used in door coupling solutions for operating manual motor starters MS116, MS132 or MS165 in the back of a switch cabinet from outside. MSH-AR supports long shafts OXS6 for alignment to the handle inlet. It is mandatory for the usage of shafts longer than 105 mm.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    55 mm
  • Product Net Depth / Length:
    25 mm
  • Product Net Weight:
    0.02 kg

Technical

  • Shaft Diameter:
    6x6 mm
  • Product Name:
    Shaft Alignment Ring
  • Suitable For:
    MS116
    MS132
    MO132
    MS450
    MS451
    MS495
    MS496
    MS497
    MO450
    MO495
    MO496
  • Suitable for Product Class:
    Manual Motor Starter Accessories
  • Accessory Group:
    Mechanical
  • Accessory Type:
    Shaft Alignment Ring

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    1SAA963005-4502
  • RoHS Information:
    1SAA963006-4502
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    2CMT2023-006539
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    155 mm
  • Package Level 1 Depth / Length:
    27 mm
  • Package Level 1 Height:
    130 mm
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 EAN:
    4013614480416
  • Package Level 1 Units:
    1 piece

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links