Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: MSHD-LY

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

MSHD-LY

General Information

  • Extended Product Type:
    MSHD-LY
  • Product ID:
    1SAM201920R1002
  • EAN:
    4013614441837
  • Catalog Description:
    MSHD-LY Handle, IP64, red/yellow, 3 times lockable, defeatable, 0-I
  • Long Description:
    Handles MSHD can be used in door coupling solutions for operating manual motor starters MS116, MS132 or MS165 in the back of a switch cabinet from outside. They are by design padlockable only in OFF-position (with max. 3 padlocks). MSHD can be used with shafts OXS6 from 6 mm up to 180 mm or driver shafts MSOX. Their degree of protection is IP64. Handles MSHD are available in yellow and black color and with or without Trip position.

Accessories

Show accessory images
Identifier Description Type Qty Unit Of Measure
1SAM201920R1000
MSH-AR Shaft alignment ring suitable for MSHD and MSH handles MSH-AR 1 piece
1SAM101923R0002
MSMN Driver w. screw for manual motor staters, 6x6 MSMN 1 piece
1SAM101923R0012
MSMNO Driver w/o coding w. screw for manual motor staters, 6x6 MSMNO 1 piece
1SCA101647R1001
OXS6X85 SHAFT OXS6X85 1 piece
1SCA108043R1001
OXS6X105 SHAFT OXS6X105 1 piece
1SCA101655R1001
OXS6X130 SHAFT OXS6X130 1 piece
1SCA101659R1001
OXS6X180 SHAFT OXS6X180 1 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    65.6 mm
  • Product Net Height:
    65.5 mm
  • Product Net Depth / Length:
    57.9 mm
  • Product Net Weight:
    0.065 kg

Technical

  • Contact Position Indication:
    ON / OFF
  • Actuator Type:
    Rotary Handle
  • Shaft Diameter:
    6x6 mm
  • Color:
    yellow / red
  • Degree of Protection:
    IP64
  • Tightening Torque:
    0.12 N·m
  • Product Name:
    Handles
  • Suitable For:
    MS116
    MS132
    MO132
    MS450
    MS451
    MS495
    MS496
    MS497
    MO450
    MO495
    MO496
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Mechanical
  • Accessory Type:
    Handles

Technical UL/CSA

  • Enclosure Type UL/CSA:
    1
    12
    3R
  • Tightening Torque UL/CSA:
    1.06 in·lb

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    1SAA963005-4502
  • RoHS Information:
    1SAA963006-4502
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    2CMT2023-006539
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    130 mm
  • Package Level 1 Depth / Length:
    70 mm
  • Package Level 1 Height:
    170 mm
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    4013614441837
  • Package Level 1 Units:
    1 piece

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC000229 - Handle for power circuit breaker
  • ETIM 6:
    EC000229 - Handle for power circuit breaker
  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • ETIM 8:
    EC000229 - Handle for power circuit breaker
  • eClass:
    V11.0 : 27370414
  • UNSPSC:
    31162801
  • IDEA Granular Category Code (IGCC):
    3038 >> Handles or knobs
  • E-Number (Finland):
    3705865
  • E-Number (Sweden):
    3112089
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links