Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: MS116-1.0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

MS116-1.0

General Information

  • Extended Product Type:
    MS116-1.0
  • Product ID:
    1SAM250000R1005
  • EAN:
    4013614320286
  • Catalog Description:
    MS116-1.0 Manual Motor Starter 0.63 ... 1.0 A
  • Long Description:
    The MS116-1.0 manual motor starter (also known as motor protection circuit breaker or manual motor protector) is a compact 45 mm width device with a rated operational current of Ie = 1.0 A. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 50 kA at 400 VAC and trip class 10A. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks and locking devices for protection against unauthorized changes are available as accessory.

Accessories

Show accessory images
Identifier Description Type Qty Unit Of Measure
1SAM201901R1001
HKF1-11 Aux.-contact for front mounting HKF1-11 1 piece
1SAM201901R1201
HKF1-11K Aux.-contact for frontmounting with Push-In terminals HKF1-11K 1 piece
1SAM201901R1002
HKF1-20 Aux.-contact 2NO, front mounting HKF1-20 1 piece
1SAM201901R1202
HKF1-20K Aux.-contact for frontmounting with Push-In terminals HKF1-20K 1 piece
1SAM201901R1004
HKF1-01 Aux.-contact for front mounting HKF1-01 1 piece
1SAM201901R1003
HKF1-10 Aux.-contact for front mounting HKF1-10 1 piece
1SAM201902R1002
HK1-20 Aux.-contact 2 NO HK1-20 1 piece
1SAM201902R1202
HK1-20K Aux.-contact 2 NO with Push-In terminals HK1-20K 1 piece
1SAM201902R1001
HK1-11 Aux.-contact 1 NO + 1 NC HK1-11 1 piece
1SAM201902R1201
HK1-11K Aux.-contact 1 NO + 1 NC with Push-In terminals HK1-11K 1 piece
1SAM201902R1003
HK1-02 Aux.-contact 2 NC HK1-02 1 piece
1SAM201902R1203
HK1-02K Aux.-contact 2 NC with Push-In terminals HK1-02K 1 piece
1SAM201902R1004
HK1-20L Aux.-cont. w. 2 lead contacts 2 NO HK1-20L 1 piece
1SAM201902R1204
HK1-20LK Aux-cont. w. 2 leading contacts 2 NO, with Push-In terminals HK1-20LK 1 piece
1SAM201903R1002
SK1-20 Signaling Contact 2 NO SK1-20 1 piece
1SAM201903R1202
SK1-20K Signaling Contact 2 NO with Push-In terminals SK1-20K 1 piece
1SAM201903R1005
SK1-20AR Signaling Contact, 2NO with screw terminals SK1-20AR 1 piece
1SAM201903R1205
SK1-20ARK Signaling Contact, 2NO with Push-in Spring terminals SK1-20ARK 1 piece
1SAM201903R1001
SK1-11 Signaling Contact 1 NO + 1 NC SK1-11 1 piece
1SAM201903R1201
SK1-11K Signaling Contact 1 NO + 1 NC with Push-In terminals SK1-11K 1 piece
1SAM201903R1004
SK1-11AR Signaling Contact, 1NO+1NC with screw terminals SK1-11AR 1 piece
1SAM201903R1204
SK1-11ARK Signaling Contact, 1NO+1NC with Push-in Spring terminals SK1-11ARK 1 piece
1SAM201903R1003
SK1-02 Signaling Contact 2 NC SK1-02 1 piece
1SAM201903R1203
SK1-02K Signaling Contact 2 NC with Push-In terminals SK1-02K 1 piece
1SAM201903R1006
SK1-02AR Signaling Contact, 2NC with screw terminals SK1-02AR 1 piece
1SAM201903R1206
SK1-02ARK Signaling Contact, 2NC with Push-in Spring terminals SK1-02ARK 1 piece
1SAM201910R1001
AA1-24 Shunt Trip 20-24V AA1-24 1 piece
1SAM201910R1002
AA1-110 Shunt Trip 110V AA1-110 1 piece
1SAM201910R1003
AA1-230 Shunt Trip 200-240V AA1-230 1 piece
1SAM201910R1004
AA1-400 Shunt Trip 350-415V AA1-400 1 piece
1SAM201904R1010
UA1-20 Undervoltage release 20V 50Hz / 24V 60 Hz UA1-20 1 piece
1SAM201904R1001
UA1-24 Undervoltage release 24 V UA1-24 1 piece
1SAM201904R1002
UA1-48 Undervoltage release 48V UA1-48 1 piece
1SAM201904R1003
UA1-60 Undervoltage release 60V UA1-60 1 piece
1SAM201904R1004
UA1-110 Undervoltage release 110V 110V 50Hz/120V 60Hz UA1-110 1 piece
1SAM201904R1008
UA1-208 Undervoltage release 208V 60Hz UA1-208 1 piece
1SAM201904R1005
UA1-230 Undervoltage release 230 V 50 Hz / 240 V 60 Hz UA1-230 1 piece
1SAM201904R1006
UA1-400 Undervoltage release 400V UA1-400 1 piece
1SAM201904R1007
UA1-415 Undervoltage release 415V 415V 50Hz/480V 60Hz UA1-415 1 piece
1SAM201904R1009
UA1-575 Undervoltage release 575V 60Hz UA1-575 1 piece
1SAM201906R1102
PS1-2-0-65 3-phase busbar for 2 MS116 / MS132, Ie=65A PS1-2-0-65 1 piece
1SAM201906R1112
PS1-2-1-65 3-phase busbar for 2 MS116 / MS132 with 1 HK/SK, Ie=65A PS1-2-1-65 1 piece
1SAM201906R1122
PS1-2-2-65 3-phase busbar for 2 MS116 / MS132 with 2 HK/SK, Ie=65A PS1-2-2-65 1 piece
1SAM201916R1103
PS1-3-0-100 3-phase busbar for 3 MS116 / MS132, Ie=100A PS1-3-0-100 1 piece
1SAM201906R1103
PS1-3-0-65 3-phase busbar for 3 MS116 / MS132, Ie=65A PS1-3-0-65 1 piece
1SAM201916R1113
PS1-3-1-100 3-phase busbar for 3 MS116 /MS132 with 1 HK/SK, Ie=100A PS1-3-1-100 1 piece
1SAM201906R1113
PS1-3-1-65 3-phase busbar for 3 MS116 / MS132 with 1 HK/SK, Ie=65A PS1-3-1-65 1 piece
1SAM201916R1123
PS1-3-2-100 3-phase busbar for 3 MS116 /MS132 with 2 HK/SK, Ie=100A PS1-3-2-100 1 piece
1SAM201906R1123
PS1-3-2-65 3-phase busbar for 3 MS116 / MS132 with 2 HK/SK, Ie=65A PS1-3-2-65 1 piece
1SAM201916R1104
PS1-4-0-100 3-phase busbar for 4 MS116 / MS132, Ie=100A PS1-4-0-100 1 piece
1SAM201906R1104
PS1-4-0-65 3-phase busbar for 4 MS116 / MS132, Ie=65A PS1-4-0-65 1 piece
1SAM201916R1114
PS1-4-1-100 3-phase busbar for 4 MS116 /MS132 with 1 HK/SK, Ie=100A PS1-4-1-100 1 piece
1SAM201906R1114
PS1-4-1-65 3-phase busbar for 4 MS116 / MS132 with 1 HK/SK, Ie=65A PS1-4-1-65 1 piece
1SAM201906R1124
PS1-4-2-65 3-phase busbar for 4 MS116 / MS132 with 2 HK/SK, Ie=65A PS1-4-2-65 1 piece
1SAM201916R1105
PS1-5-0-100 3-phase busbar for 5 MS116 / MS132, Ie=100A PS1-5-0-100 1 piece
1SAM201906R1105
PS1-5-0-65 3-phase busbar for 5 MS116 / MS132, Ie=65A PS1-5-0-65 1 piece
1SAM201916R1115
PS1-5-1-100 3-phase busbar for 5 MS116 /MS132 with 1 HK/SK, Ie=100A PS1-5-1-100 1 piece
1SAM201906R1115
PS1-5-1-65 3-phase busbar for 5 MS116 / MS132 with 1 HK/SK, Ie=65A PS1-5-1-65 1 piece
1SAM201906R1125
PS1-5-2-65 3-phase busbar for 5 MS116 / MS132 with 2 HK/SK, Ie=65A PS1-5-2-65 1 piece
1SAM201907R1101
S1-M1-25 3-phase power infeed block Flat, for MS116 / MS132, 25mm2 S1-M1-25 1 piece
1SAM201907R1102
S1-M2-25 3-phase power infeed block High, for MS116 / MS132, 25mm2 S1-M2-25 1 piece
1SAM201907R1103
S1-M3-25 3-phase power infeed block Flat, for MS116 / MS132, 25mm2, Type E S1-M3-25 1 piece
1SAM201913R1103
S1-M3-35 3-phase power infeed block Flat, for MS116 / MS132, 35mm2, Type E S1-M3-35 1 piece
1SAM201914R1002
S1-PB1-25 1-phase power infeed block for MS116 / MS132 / MS132-T, 25mm2, IEC S1-PB1-25 1 piece
1SAM201914R1001
PB1-1-32 phase connecting link for MS116 / MS132 / MS132-T, Ie=32A PB1-1-32 1 piece
1SAM201908R1001
BS1-3 Protection Cover for busbars empty places BS1-3 1 piece
1SAM201909R1001
FS116 Screw fixing kit for MS116, MS/MO132 10 pieces packed FS116 1 piece
GJF1101903R0001
SA1 Terminals and Installation Material SA1 1 piece
GJF1101903R0002
SA2 Terminals and Installation Material SA2 1 piece
GJF1101903R0003
SA3 Terminals and Installation Material SA3 1 piece
1SAM201911R1012
IB132-F Enclosure, GY/RD, IP65 3 times lockable IB132-F 1 piece
1SAM201911R1010
IB132-G Enclosure, GY/BK, IP65 Standard version, 3 times lockable IB132-G 1 piece
1SAM201911R1011
IB132-Y Enclosure, RD/YE, IP65 Emergency-STOP, 3 times lockable IB132-Y 1 piece
1SAM201912R1010
DMS132-G Door Mounting Kit, GY/BK, IP65 Standard version, 3 times lockable DMS132-G 1 piece
1SAM201912R1011
DMS132-Y Door Mounting Kit, RD/YE, IP65 Emergency-STOP, 3 times lockable DMS132-Y 1 piece
1SAM201909R1021
MSAH1 Shaft Supporter suitable for MS116, MS132/MO132 MSAH1 1 piece
1SAM201920R1001
MSHD-LB Handle, IP64, black, 3 times lockable, defeatable, 0-I MSHD-LB 1 piece
1SAM201920R1002
MSHD-LY Handle, IP64, red/yellow, 3 times lockable, defeatable, 0-I MSHD-LY 1 piece
1SAM201920R1000
MSH-AR Shaft alignment ring suitable for MSHD and MSH handles MSH-AR 1 piece
1SAM101923R0002
MSMN Driver w. screw for manual motor staters, 6x6 MSMN 1 piece
1SCA101655R1001
OXS6X130 SHAFT OXS6X130 1 piece
1SCA101659R1001
OXS6X180 SHAFT OXS6X180 1 piece
1SAM101923R0012
MSMNO Driver w/o coding w. screw for manual motor staters, 6x6 MSMNO 1 piece
1SCA101647R1001
OXS6X85 SHAFT OXS6X85 1 piece
1SCA108043R1001
OXS6X105 SHAFT OXS6X105 1 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    85.6 mm
  • Product Net Weight:
    0.225 kg

Technical

  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (230 V AC) 50 kA
    (400 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 30 kA
    (690 V AC) 30 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (230 V AC) 100 kA
    (400 V AC) 100 kA
    (440 V AC) 100 kA
    (500 V AC) 100 kA
    (690 V AC) 100 kA
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    12.5 A
  • Setting Range:
    0.63 ... 1.0 A
  • Rated Operational Power AC-3 (Pe):
    (400 V) Three Phase 0.25 kW
  • Rated Operational Power AC-3e (Pe):
    (400 V) Three Phase 0.25 kW
  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Rated Operational Current (Ie):
    1 A
  • Rated Operational Current AC-3 (Ie):
    1 A
  • Rated Operational Current AC-3e (Ie):
    1 A
  • Rated Frequency (f):
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Power Loss:
    at Rated Operating Conditions per Pole 0.6 ... 1.6 W
  • Number of Poles:
    3
  • Conventional Free-air Thermal Current (Ith):
    Main Circuit 1 A
  • Degree of Protection:
    Housing IP20
    Main Circuit Terminals IP10
  • Pollution Degree:
    3
  • Electrical Durability:
    100000 cycle
  • Mechanical Durability:
    100000 cycle
  • Terminal Type:
    Screw Terminals
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible 1/2x 0.75 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
  • Tightening Torque:
    Main Circuit 0.8 ... 1.2 N·m
  • Wire Stripping Length:
    Main Circuit 9 mm
  • Recommended Screw Driver:
    Pozidriv 2
  • Mounting Position:
    any
    1 ... 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Minimum Mounting Distance:
    Electrical Conductive Board, Horizontal - Up to 400 V 0 mm
    Electrical Conductive Board, Horizontal - Up to 690 V 1.5 mm
    Electrical Conductive Board, Vertical 75 mm
    Other Device Same Type, Horizontal 0 mm
    Other Device Same Type, Vertical 150 mm
  • Actuator Type:
    Rotary Handle
  • Contact Position Indication:
    ON / OFF
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-2
    IEC/EN 60947-4-1
    UL 60947-1
    UL 60947-4-1

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    Any UL Listed Fuses or Circuit-Breakers, Group Installations (480 V AC) 30 kA
    Any UL Listed Fuses or Circuit-Breakers, Group Installations (600 V AC) 5 kA
    Any UL Listed Fuses or Circuit-Breakers, Motor Disconnect (480 V AC) 30 kA
    Any UL Listed Fuses or Circuit-Breakers, Motor Disconnect (600 V AC) 5 kA
  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Horsepower Rating UL/CSA:
    (550 ... 600 V AC) Three Phase 0.5 Hp
  • Full Load Amps Motor Use:
    (110 ... 120 V AC) Three Phase 1 A
    (200 V AC) Three Phase 1 A
    (208 V AC) Three Phase 1 A
    (220 ... 240 V AC) Three Phase 1 A
    (440 ... 480 V AC) Three Phase 1 A
    (550 ... 600 V AC) Three Phase 0.9 A
  • Locked Rotor Amps:
    (110 ... 120 V AC) Three Phase 6 A
    (200 V AC) Three Phase 6 A
    (208 V AC) Three Phase 6 A
    (220 ... 240 V AC) Three Phase 6 A
    (440 ... 480 V AC) Three Phase 6 A
    (550 ... 600 V AC) Three Phase 8 A
  • General Use Rating UL/CSA:
    (600 V AC) 1 A
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1/2x 16-12 AWG
    Stranded 1/2x 16-12 AWG
  • Tightening Torque UL/CSA:
    Main Circuit 10 in·lb

Environmental

  • Ambient Air Temperature:
    Around the Enclosure 0 ... +40 °C
    Operation -25 ... +70 °C
    Operation Compensated -25 ... +55 °C
    Storage -50 ... +80 °C
  • Ambient Air Temperature Compensation:
    Yes
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 25g
  • Resistance to Vibrations:
    5g 3 ... 150 Hz

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    1SAA963005-4502
  • RoHS Information:
    1SAA963006-4502
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    2CMT2023-006539
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Circular Value

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Depth / Length:
    95 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Gross Weight:
    0.24 kg
  • Package Level 1 EAN:
    4013614320286
  • Package Level 2 Units:
    carton 40 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Gross Weight:
    9.986 kg
  • Package Level 2 EAN:
    4013614408656

Classifications

  • Object Classification Code:
    F
  • ETIM 4:
    EC000074 - Motor protective circuit-breaker
  • ETIM 5:
    EC000074 - Motor protective circuit-breaker
  • ETIM 6:
    EC000074 - Motor protection circuit-breaker
  • ETIM 7:
    EC000074 - Motor protection circuit-breaker
  • ETIM 8:
    EC000074 - Motor protection circuit-breaker
  • eClass:
    V11.0 : 27370401
  • UNSPSC:
    39121521
  • IDEA Granular Category Code (IGCC):
    4731 >> Manual Starters
  • E-Number (Finland):
    3706005
  • E-Number (Sweden):
    3111938
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links