You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PS1-5-0-65K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

PS1-5-0-65K

General Information

  • Extended Product Type:
    PS1-5-0-65K
  • Product ID:
    1SAM301903R1005
  • EAN:
    4013614562945
  • Catalog Description:
    PS1-5-0-65K Busbar
  • Long Description:
    PS1-5-0-65K 3-phase busbar enables an easy and fast parallel connection of 5x MS132-K manual motor starters without the need of any tools by simply pushing the busbar into the terminals. The feeder block is intergated into the busbar, optimizing logistics and planning by reducing the amount of needed parts. The rated current is 65 A. PS1-K busbars are certified for UL Type E and Type F applications.

Accessories

Identifier Description Type Qty Unit Of Measure
1SAM301904R1001
BS1-K Protection Cover BS1-K 1 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    222.3 mm
  • Product Net Height:
    84.8 mm
  • Product Net Depth / Length:
    48.4 mm
  • Product Net Weight:
    0.163 kg

Technical

  • Rated Operational Voltage:
    690 V AC
    250 V DC
  • Rated Operational Current (Ie):
    65 A
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Short-time Withstand Current Low Voltage (Icw):
    100 kA
  • Number of Mountable Devices:
    5
  • Number of Lateral Auxiliary Contacts:
    0
  • Number of Phases:
    3
  • Number of Poles:
    3
  • Degree of Protection:
    IP20
  • Pollution Degree:
    3
  • Connection Type:
    Pin
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule Spring 1x 0.5 ... 16 mm²
    Flexible with Ferrule Push-in 1x 4 ... 16 mm²
    Flexible with Insulated Ferrule Spring 1x 0.5 ... 16 mm²
    Flexible with Insulated Ferrule Push-in 1x 4 ... 16 mm²
    Flexible Spring 1x 0.5 ... 16 mm²
    Solid Spring 1x 0.5 ... 16 mm²
    Solid Push-in 1x 4 ... 16 mm²
    Stranded Spring 1x 1.5 ... 25 mm²
    Stranded Push-in 1x 6 ... 25 mm²
  • Wire Stripping Length:
    Main Circuit 16 mm
  • Recommended Screw Driver:
    Main Circuit 4
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    UL 60947-1
    UL 60947-4-1
  • Product Name:
    Busbar
  • Suitable For:
    MS132-K
    MS132-KT
    MS132-KB
  • Suitable for Product Class:
    Manual Motor Starters
  • Accessory Group:
    Electrical
  • Accessory Type:
    3-Phase Busbar

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Connecting Capacity Main Circuit UL/CSA:
    Stranded Spring 1x 18-4 AWG
    Stranded Push-in 1x 8-4 AWG

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -50 ... +80 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    84 mm
  • Package Level 1 Depth / Length:
    260 mm
  • Package Level 1 Height:
    61 mm
  • Package Level 1 Gross Weight:
    0.221 kg
  • Package Level 1 EAN:
    4013614562945
  • Package Level 1 Units:
    box 1 piece

Classifications

  • Object Classification Code:
    W
  • ETIM 5:
    EC000215 - Phase busbar
  • ETIM 6:
    EC000215 - Phase busbar
  • ETIM 7:
    EC000215 - Phase busbar
  • ETIM 8:
    EC000215 - Phase busbar
  • eClass:
    V11.0 : 27371306
  • UNSPSC:
    39121117
  • IDEA Granular Category Code (IGCC):
    4378 >> Phase busbar
  • E-Number (Finland):
    3709758
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links