You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TS1-M3-K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

TS1-M3-K

General Information

  • Extended Product Type:
    TS1-M3-K
  • Product ID:
    1SAM301913R1001
  • EAN:
    4013614556616
  • Catalog Description:
    TS1-M3-K Terminal Spacer
  • Long Description:
    MS132-K Manual Motor Starters with Push-in Spring terminals are approved as Self-Protected Combination Motor Controllers (Type E) acc. to UL60947-4-1. For this air clearance and creepage distances on the line side of MS132 must be increased, which can be achieved by mounting TS1-K terminal spacers.

Ordering

  • Minimum Order Quantity:
    2 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    46 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    0.012 kg

Technical

  • Product Name:
    Terminal Spacer
  • Suitable For:
    MS132-K
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Mechanical
  • Accessory Type:
    Terminal Spacer

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    55 mm
  • Package Level 1 Depth / Length:
    70 mm
  • Package Level 1 Height:
    35 mm
  • Package Level 1 Gross Weight:
    0.03 kg
  • Package Level 1 EAN:
    4013614556623
  • Package Level 1 Units:
    box 2 piece

Classifications

  • Object Classification Code:
    U
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39121521
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links