You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MO132-0.63

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

MO132-0.63

General Information

  • Extended Product Type:
    MO132-0.63
  • Product ID:
    1SAM360000R1004
  • EAN:
    4013614400193
  • Catalog Description:
    MO132-0.63 Manual Motor Starter Magnetic Only 0.63 A
  • Long Description:
    The MO132-0.63 manual motor starter magnetic only is a compact 45 mm width device with a rated operational current of Ie = 0.63 A. This device is used to manually switch on and off loads/motors and to protect them reliably and without the need for a fuse from short-circuits. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 100 kA at 400 V AC. A combination together with overload relays or motor controllers allows the protection of motors. Further features are the built-in disconnect function, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter magnetic only is suitable for three- and single-phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signalling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks are available as accessory.

Accessories

Show accessory images
Identifier Description Type Qty Unit Of Measure
1SAM201901R1001
HKF1-11 Auxiliary Contact HKF1-11 1 piece
1SAM201901R1201
HKF1-11K Auxiliary Contact HKF1-11K 1 piece
1SAM201901R1002
HKF1-20 Auxiliary Contact HKF1-20 1 piece
1SAM201901R1202
HKF1-20K Auxiliary Contact HKF1-20K 1 piece
1SAM201901R1004
HKF1-01 Auxiliary Contact HKF1-01 1 piece
1SAM201901R1003
HKF1-10 Auxiliary Contact HKF1-10 1 piece
1SAM201902R1002
HK1-20 Auxiliary Contact HK1-20 1 piece
1SAM201902R1202
HK1-20K Auxiliary Contact HK1-20K 1 piece
1SAM201902R1001
HK1-11 Auxiliary Contact HK1-11 1 piece
1SAM201902R1201
HK1-11K Auxiliary Contact HK1-11K 1 piece
1SAM201902R1003
HK1-02 Auxiliary Contact HK1-02 1 piece
1SAM201902R1203
HK1-02K Auxiliary Contact HK1-02K 1 piece
1SAM201902R1004
HK1-20L Auxiliary Contact HK1-20L 1 piece
1SAM201902R1204
HK1-20LK Auxiliary Contact HK1-20LK 1 piece
1SAM201903R1002
SK1-20 Signaling Contact SK1-20 1 piece
1SAM201903R1202
SK1-20K Signaling Contact SK1-20K 1 piece
1SAM201903R1001
SK1-11 Signaling Contact SK1-11 1 piece
1SAM201903R1201
SK1-11K Signaling Contact SK1-11K 1 piece
1SAM201903R1003
SK1-02 Signaling Contact SK1-02 1 piece
1SAM201903R1203
SK1-02K Signaling Contact SK1-02K 1 piece
1SAM201910R1001
AA1-24 Shunt Trip AA1-24 1 piece
1SAM201910R1002
AA1-110 Shunt Trip AA1-110 1 piece
1SAM201910R1003
AA1-230 Shunt Trip AA1-230 1 piece
1SAM201910R1004
AA1-400 Shunt Trip AA1-400 1 piece
1SAM201904R1010
UA1-20 Undervoltage Release UA1-20 1 piece
1SAM201904R1001
UA1-24 Undervoltage Release UA1-24 1 piece
1SAM201904R1002
UA1-48 Undervoltage Release UA1-48 1 piece
1SAM201904R1003
UA1-60 Undervoltage Release UA1-60 1 piece
1SAM201904R1004
UA1-110 Undervoltage Release UA1-110 1 piece
1SAM201904R1008
UA1-208 Undervoltage Release UA1-208 1 piece
1SAM201904R1005
UA1-230 Undervoltage Release UA1-230 1 piece
1SAM201904R1006
UA1-400 Undervoltage Release UA1-400 1 piece
1SAM201904R1007
UA1-415 Undervoltage Release UA1-415 1 piece
1SAM201904R1009
UA1-575 Undervoltage Release UA1-575 1 piece
1SAM201906R1102
PS1-2-0-65 Busbar PS1-2-0-65 1 piece
1SAM201906R1112
PS1-2-1-65 Busbar PS1-2-1-65 1 piece
1SAM201906R1122
PS1-2-2-65 Busbar PS1-2-2-65 1 piece
1SAM201916R1103
PS1-3-0-100 Busbar PS1-3-0-100 1 piece
1SAM201906R1103
PS1-3-0-65 Busbar PS1-3-0-65 1 piece
1SAM201916R1113
PS1-3-1-100 Busbar PS1-3-1-100 1 piece
1SAM201906R1113
PS1-3-1-65 Busbar PS1-3-1-65 1 piece
1SAM201916R1123
PS1-3-2-100 Busbar PS1-3-2-100 1 piece
1SAM201906R1123
PS1-3-2-65 Busbar PS1-3-2-65 1 piece
1SAM201916R1104
PS1-4-0-100 Busbar PS1-4-0-100 1 piece
1SAM201906R1104
PS1-4-0-65 Busbar PS1-4-0-65 1 piece
1SAM201916R1114
PS1-4-1-100 Busbar PS1-4-1-100 1 piece
1SAM201906R1114
PS1-4-1-65 Busbar PS1-4-1-65 1 piece
1SAM201906R1124
PS1-4-2-65 Busbar PS1-4-2-65 1 piece
1SAM201916R1105
PS1-5-0-100 Busbar PS1-5-0-100 1 piece
1SAM201906R1105
PS1-5-0-65 Busbar PS1-5-0-65 1 piece
1SAM201916R1115
PS1-5-1-100 Busbar PS1-5-1-100 1 piece
1SAM201906R1115
PS1-5-1-65 Busbar PS1-5-1-65 1 piece
1SAM201906R1125
PS1-5-2-65 Busbar PS1-5-2-65 1 piece
1SAM201907R1101
S1-M1-25 Power Infeed Block S1-M1-25 1 piece
1SAM201907R1102
S1-M2-25 Power Infeed Block S1-M2-25 1 piece
1SAM201907R1103
S1-M3-25 Power Infeed Block S1-M3-25 1 piece
1SAM201913R1103
S1-M3-35 Power Infeed Block S1-M3-35 1 piece
1SAM201914R1002
S1-PB1-25 Power Infeed Block S1-PB1-25 1 piece
1SAM301911R1001
TS1-M3-S1 Terminal Spacer TS1-M3-S1 1 piece
1SAM301912R1001
TS1-M3-S2 Terminal Spacer TS1-M3-S2 1 piece
1SAM201914R1001
PB1-1-32 Connecting Link PB1-1-32 1 piece
1SAM201908R1001
BS1-3 Protection Cover BS1-3 1 piece
1SAM201909R1001
FS116 Screw Fixing Kit FS116 1 piece
GJF1101903R0002
SA2 Terminals and Installation Material SA2 1 piece
1SAM201911R1012
IB132-F Enclosure IB132-F 1 piece
1SAM201911R1010
IB132-G Enclosure IB132-G 1 piece
1SAM201911R1011
IB132-Y Enclosure IB132-Y 1 piece
1SAM201912R1010
DMS132-G Door Mounting Kit DMS132-G 1 piece
1SAM201912R1011
DMS132-Y Door Mounting Kit DMS132-Y 1 piece
1SAM201909R1021
MSAH1 Shaft Supporter MSAH1 1 piece
1SAM201920R1011
MSHD-LTB Handles MSHD-LTB 1 piece
1SAM201920R1012
MSHD-LTY Handles MSHD-LTY 1 piece
1SAM201920R1000
MSH-AR Shaft Alignment Ring MSH-AR 1 piece
1SAM101923R0002
MSMN Driver MSMN 1 piece
1SAM101923R0012
MSMNO Driver MSMNO 1 piece
1SCA101647R1001
OXS6X85 SHAFT OXS6X85 1 piece
1SCA108043R1001
OXS6X105 SHAFT OXS6X105 1 piece
1SCA101655R1001
OXS6X130 SHAFT OXS6X130 1 piece
1SCA101659R1001
OXS6X180 SHAFT OXS6X180 1 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    86.75 mm
  • Product Net Weight:
    0.215 kg

Technical

  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (230 V AC) 100 kA
    (400 V AC) 100 kA
    (440 V AC) 100 kA
    (500 V AC) 100 kA
    (690 V AC) 100 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (230 V AC) 100 kA
    (400 V AC) 100 kA
    (440 V AC) 100 kA
    (500 V AC) 100 kA
    (690 V AC) 100 kA
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    7.9 A
  • Setting Range:
    None
  • Rated Operational Power AC-3 (Pe):
    (400 V) Three Phase 0.18 kW
  • Rated Operational Power AC-3e (Pe):
    (400 V) Three Phase 0.18 kW
  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Rated Operational Current (Ie):
    0.63 A
  • Rated Operational Current AC-3 (Ie):
    0.63 A
  • Rated Operational Current AC-3e (Ie):
    0.63 A
  • Rated Frequency (f):
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Operating Frequency (fsw):
    0 ... 400 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Power Loss:
    at Rated Operating Conditions per Pole 1.7 W
  • Number of Poles:
    3
  • Conventional Free-air Thermal Current (Ith):
    Main Circuit 0.63 A
  • Degree of Protection:
    Housing IP20
    Main Circuit Terminals IP10
  • Pollution Degree:
    3
  • Electrical Durability:
    50000 cycle
  • Mechanical Durability:
    100000 cycle
  • Terminal Type:
    Screw Terminals
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible 1/2x 0.75 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
  • Tightening Torque:
    Main Circuit 0.8 ... 1.2 N·m
  • Wire Stripping Length:
    Main Circuit 9 mm
  • Recommended Screw Driver:
    Pozidriv 2
  • Mounting Position:
    1 ... 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Minimum Mounting Distance:
    Electrical Conductive Board, Horizontal - Up to 400 V 0 mm
    Electrical Conductive Board, Horizontal - Up to 690 V 1.5 mm
    Electrical Conductive Board, Vertical 75 mm
    Other Device Same Type, Horizontal 0 mm
    Other Device Same Type, Vertical 150 mm
  • Actuator Type:
    Rotary Handle
  • Contact Position Indication:
    ON / OFF / TRIP
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-2
    IEC/EN 60947-4-1
    UL 60947-1
    UL 60947-4-1
  • Remarks:
    For overload protection of the motors, an appropriate thermal or electronic overload relays must be used

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    Any UL Listed Fuses or Circuit-Breakers, Group Installations (480 V AC) 65 kA
    Any UL Listed Fuses or Circuit-Breakers, Group Installations (600 V AC) 47 kA
    Any UL Listed Fuses or Circuit-Breakers, Motor Disconnect (480 V AC) 65 kA
    Any UL Listed Fuses or Circuit-Breakers, Motor Disconnect (600 V AC) 47 kA
    Any UL Listed Fuses or Circuit-Breakers, Tap Conductor Protection in Group Installations (480Y / 277 V AC) 65 kA
    Any UL Listed Fuses or Circuit-Breakers, Tap Conductor Protection in Group Installations (600Y / 347 V AC) 47 kA
  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Full Load Amps Motor Use:
    (200 V AC) Three Phase 0.63 A
    (208 V AC) Three Phase 0.63 A
    (220 ... 240 V AC) Three Phase 0.63 A
    (440 ... 480 V AC) Three Phase 0.63 A
    (550 ... 600 V AC) Three Phase 0.63 A
  • Locked Rotor Amps:
    (200 V AC) Three Phase 3.78 A
    (208 V AC) Three Phase 3.78 A
    (220 ... 240 V AC) Three Phase 3.78 A
    (440 ... 480 V AC) Three Phase 3.78 A
    (550 ... 600 V AC) Three Phase 3.78 A
  • General Use Rating UL/CSA:
    (600 V AC) 0.63 A
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1/2x 16-12 AWG
    Stranded 1/2x 16-12 AWG
  • Tightening Torque UL/CSA:
    Main Circuit 10 in·lb

Environmental

  • Ambient Air Temperature:
    Around the Enclosure 0 ... +40 °C
    Operation -25 ... +60 °C
    Storage -50 ... +80 °C
  • Ambient Air Temperature Compensation:
    No
  • Maximum Operating Altitude Permissible:
    2000 m
  • REACH Declaration:
    1SAA963005-4502
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 25g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g / 3 ... 150 Hz
  • RoHS Information:
    1SAA963006-4502
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Depth / Length:
    95 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Gross Weight:
    0.23 kg
  • Package Level 1 EAN:
    4013614400193
  • Package Level 2 Units:
    carton 40 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Gross Weight:
    9.586 kg
  • Package Level 2 EAN:
    4013614443640

Classifications

  • Object Classification Code:
    F
  • ETIM 4:
    EC000074 - Motor protective circuit-breaker
  • ETIM 5:
    EC000074 - Motor protective circuit-breaker
  • ETIM 6:
    EC000074 - Motor protection circuit-breaker
  • ETIM 7:
    EC000074 - Motor protection circuit-breaker
  • ETIM 8:
    EC000074 - Motor protection circuit-breaker
  • eClass:
    V11.0 : 27370401
  • UNSPSC:
    39121521
  • IDEA Granular Category Code (IGCC):
    4731 >> Manual Starters
  • E-Number (Finland):
    3705882
  • E-Number (Sweden):
    3110032
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links