Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: HKS4-20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

HKS4-20

General Information

  • Extended Product Type:
    HKS4-20
  • Product ID:
    1SAM401902R1002
  • EAN:
    4013614265877
  • Catalog Description:
    HKS4-20 Auxiliary Contact
  • Long Description:
    HKS4-20 Auxiliary contact 2NO

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    89 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.045 kg

Technical

  • Rated Operational Voltage:
    690 V
    Main Circuit 690 V
  • Rated Operational Current AC-15 (Ie):
    (24 V) 6 A
    (230 V) 4 A
    (400 V) 3 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 1 A
    (110 V) 0.5 A
    (220 V) 25 A
  • Rated Frequency (f):
    Auxiliary Circuit 50 Hz
    Auxiliary Circuit 60 Hz
    Auxiliary Circuit DC
  • Rated Insulation Voltage (Ui):
    690 V
  • Degree of Protection:
    IP20
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 0.5 ... 1.5 mm²
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible 1/2x 0.5 ... 1.5 mm²
    Flexible 1/2x 0.75 ... 1 mm²
    Rigid 1/2x 0.5 ... 1.5 mm²
    Rigid 1/2x 0.75 ... 2.5 mm²
  • Tightening Torque:
    Auxiliary Circuit 0.8 ... 1.2 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 10 mm
  • Recommended Screw Driver:
    Pozidriv 2
  • Number of Auxiliary Contacts NO:
    2
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts CO (SPDT):
    0
  • Conventional Free-air Thermal Current (Ith):
    10 A
  • Standards:
    CSA 22.2 No. 14
    IEC/EN 60947-1
    IEC/EN 60947-2
    IEC/EN 60947-4-1
    IEC/EN 60947-5-1
    UL 508
  • Product Name:
    Auxiliary Contact
  • Short-Circuit Protective Devices:
    Auxiliary Circuit - gG Type Fuses 10 A
  • Suitable For:
    MS450
    MS451
    MO450
    MS495
    MS496
    MS497
    MO495
    MO496
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Electrical
  • Accessory Type:
    Auxiliary Contact

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Auxiliary Circuit 600 V AC/DC
  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Flexible 1/2x 18-14 AWG
    Stranded 1/2x 18-14 AWG
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 7 ... 10.3 in·lb
  • Contact Rating UL/CSA:
    B600
    Q600

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -50 ... +80 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    37 mm
  • Package Level 1 Depth / Length:
    84 mm
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 Units:
    2 piece

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC000041 - Auxiliary contact block
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • eClass:
    V11.0 : 27371302
  • UNSPSC:
    39121522
  • IDEA Granular Category Code (IGCC):
    4742 >> Electrical contacts
  • E-Number (Finland):
    3707906
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds