Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: PS2-2-0-125

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

PS2-2-0-125

General Information

  • Extended Product Type:
    PS2-2-0-125
  • Product ID:
    1SAM401920R1002
  • EAN:
    4013614502187
  • Catalog Description:
    PS2-2-0-125 3-phase busbar for 2 MS165, Ie=125A
  • Long Description:
    PS2-2-0-125 3-phase busbars ensure a quick and safe connection of 2 MS165 manual motor starters without lateral auxiliary contacts and are therefore a cost effective solution. The rated current is 125 A.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990

Popular Downloads

Dimensions

  • Product Net Width:
    115 mm
  • Product Net Height:
    53 mm
  • Product Net Depth / Length:
    22 mm
  • Product Net Weight:
    0.1 kg

Technical

  • Rated Operational Voltage:
    690 V AC
  • Rated Operational Current (Ie):
    125 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Short-time Withstand Current Low Voltage (Icw):
    100 kA
  • Number of Mountable Devices:
    2
  • Number of Lateral Auxiliary Contacts:
    0
  • Number of Phases:
    3
  • Number of Poles:
    6
  • Degree of Protection:
    IP20
  • Pollution Degree:
    3
  • Connection Type:
    Pin
  • Standards:
    IEC/EN 60947-4-1
  • Product Name:
    Busbar
  • Suitable For:
    MS165
    MO165
  • Suitable for Product Class:
    2:Manual Motor Starters
    Manual Motor Starters
  • Accessory Group:
    Electrical
  • Accessory Type:
    3-Phase Busbar

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +40 °C
    Storage -50 ... +80 °C

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    1SAA963005-4502
  • RoHS Information:
    1SAA963006-4502
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    2CMT2023-006539
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    80 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Gross Weight:
    1.046 kg
  • Package Level 1 EAN:
    4013614502194
  • Package Level 1 Units:
    10 piece

Classifications

  • Object Classification Code:
    W
  • ETIM 5:
    EC000215 - Phase busbar
  • ETIM 6:
    EC000215 - Phase busbar
  • ETIM 7:
    EC000215 - Phase busbar
  • ETIM 8:
    EC000215 - Phase busbar
  • eClass:
    V11.0 : 27371306
  • UNSPSC:
    39121117
  • IDEA Granular Category Code (IGCC):
    4378 >> Phase busbar
  • E-Number (Sweden):
    3110211
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links