You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BS2-3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

BS2-3

General Information

  • Extended Product Type:
    BS2-3
  • Product ID:
    1SAM401921R1001
  • EAN:
    4013614501968
  • Catalog Description:
    BS2-3 Protection Cover
  • Long Description:
    BS2-3 protection cover is used with busbars and MS165 manual motor starters. When no manual motor starter is connected to a busbar, it needs to be covered with BS2-3 for protection purpose.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    48.21 mm
  • Product Net Height:
    25.12 mm
  • Product Net Depth / Length:
    23.62 mm
  • Product Net Weight:
    0.005 kg

Technical

  • Standards:
    IEC/EN 60947-4-1
  • Product Name:
    Protection Cover
  • Suitable For:
    PS2
  • Suitable for Product Class:
    2:Manual Motor Starters
    Manual Motor Starters
  • Accessory Group:
    Mechanical
  • Accessory Type:
    Protection Cover

Environmental

  • REACH Declaration:
    1SAA963005-4502
  • RoHS Information:
    1SAA963006-4502
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    250 mm
  • Package Level 1 Depth / Length:
    250 mm
  • Package Level 1 Height:
    250 mm
  • Package Level 1 Gross Weight:
    0.06 kg
  • Package Level 1 EAN:
    4013614502316
  • Package Level 1 Units:
    10 piece

Classifications

  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • E-Number (Sweden):
    3110218
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links