You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KA165

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

KA165

General Information

  • Extended Product Type:
    KA165
  • Product ID:
    1SAM401922R1001
  • EAN:
    4013614504310
  • Catalog Description:
    KA165 Terminal Shroud
  • Long Description:
    KA165 Terminal Shrouds for MS165/MO165, two pieces for line and load side, increasing degree of protection to IP20

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    24 mm
  • Product Net Depth / Length:
    69.5 mm
  • Product Net Weight:
    0.019 kg

Technical

  • Standards:
    IEC/EN 60947-4-1
  • Product Name:
    Terminal Shroud
  • Suitable For:
    MS165
    MO165
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Mechanical
  • Accessory Type:
    Terminal Shroud

Environmental

  • REACH Declaration:
    1SAA963005-4502
  • RoHS Information:
    1SAA963006-4502
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    250 mm
  • Package Level 1 Depth / Length:
    250 mm
  • Package Level 1 Height:
    250 mm
  • Package Level 1 Gross Weight:
    0.201 kg
  • Package Level 1 EAN:
    4013614506635
  • Package Level 1 Units:
    box 10 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Gross Weight:
    3.265 kg
  • Package Level 2 EAN:
    4013614506628
  • Package Level 2 Units:
    carton 140 piece

Classifications

  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • E-Number (Finland):
    3707447
  • E-Number (Sweden):
    3110217
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links