Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: S2-M3-50

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

S2-M3-50

General Information

  • Extended Product Type:
    S2-M3-50
  • Product ID:
    1SAM401923R1003
  • EAN:
    4013614555725
  • Catalog Description:
    S2-M3-50 3-phase Power infeed Block for MS165, 50 mm²
  • Long Description:
    S2-M3-50 three phase feeder terminals allow the connection of cable cross sections up to 50mm². They are usable with MS165 manual motor starters. The rated current is 125 A (IEC) / 120 A (UL).

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    65 mm
  • Product Net Depth / Length:
    59.3 mm
  • Product Net Weight:
    0.172 kg

Technical

  • Terminal Type:
    Screw Terminals
  • Rated Operational Voltage:
    690 V AC
    250 V DC
  • Rated Operational Current (Ie):
    125 A
  • Number of Poles:
    3
  • Degree of Protection:
    IP20
  • Connecting Capacity Main Circuit:
    Flexible 1x 10 ... 50 mm²
    Rigid 1x 10 ... 50 mm²
  • Tightening Torque:
    Main Circuit 6 N·m
  • Wire Stripping Length:
    Main Circuit 16 mm
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    UL 60947-1
    UL 60947-4-1
  • Product Name:
    Power Infeed Block
  • Suitable For:
    MS165
    MO165
  • Suitable for Product Class:
    Manual Motor Starters
  • Accessory Group:
    Electrical
  • Accessory Type:
    3-Phase Power Infeed Block
  • Remarks:
    UL/CSA Type E/F and IEC

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1x 8-0 AWG
    Stranded 1x 8-0 AWG
  • Tightening Torque UL/CSA:
    Main Circuit 54 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -50 ... +85 °C

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    1SAA963005-4502
  • RoHS Information:
    1SAA963006-4502
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    2ade4f22-d224-4870-8572-2f6afc73f2e4 Germany (DE)
  • Simplified SCIP:
    c110aeb1-456a-4225-8dcf-cdd07d579697 France (FR)
    225084f3-949f-44dc-9c24-47601fe6d997 Germany (DE)
    e5740a91-846c-44d3-bf16-ed3b4581502c Finland (FI)
    982c546b-3e45-4cfa-b772-2181daf12a28 Sweden (SE)
    0ec21bcf-a57c-4350-b02d-97604b9b2788 Italy (IT)
    c7fb676f-c044-43b4-a88c-6d2eb0af53e9 Netherlands (NL)
    2cccbf9d-54e0-4d0a-b766-b1c9feb792d1 Estonia (EE)
    f4c2790f-2e2e-4c90-bb51-a0f669b73e18 Greece (GR)
    dba769f9-d66d-4416-9aa5-a2bc6486251e Bulgaria (BG)
    b41998db-1c9f-48cd-aa26-e9c8b24e0574 Poland (PL)
    11ea5fb6-292a-40c4-b60a-aa931583bc0b France (FR)
    9e686ed5-2bc0-472a-aed4-c525c221543f Spain (ES)
    49438c16-905c-46ab-8320-e8ca15a61cc8 Germany (DE)
    667e85f1-6302-42d2-9f2b-dda490cbb5dd Denmark (DK)
    7b6ad2ec-2afe-4b2a-9757-933d2fec2d2b Germany (DE)
    903da8ea-c1a5-424c-b640-e4e4b7014fa9 Hungary (HU)
    cb3d615c-0c28-4973-be8a-b7c456bbd57a Sweden (SE)
    6bef615d-397f-46b4-a16c-876db70c2751 Belgium (BE)
    49c21700-6a66-4b21-9fdd-83d6a05ccb3e Belgium (BE)
    6f7c17b6-b1e2-4178-9951-4bb87c86c4f3 Norway (NO)
    7a68fea5-691c-45ad-8e06-77e3658f82db Poland (PL)
    7a79ac9c-42f3-4105-a46a-0a4a4f1052be Croatia (HR)
    509c98fa-41db-4fe7-a9a1-6e014b838ca6 Czech Republic (CZ)
    a21ed621-d578-4555-ba32-04368b431ba5 Poland (PL)
    931e3a3c-12bb-48ef-80d4-ffa401e7d11b Hungary (HU)
    56df1229-a648-4e2c-98a7-9328271915d9 Portugal (PT)
  • Toxic Substances Control Act - TSCA:
    2CMT2023-006539
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Width:
    80 mm
  • Package Level 1 Depth / Length:
    59 mm
  • Package Level 1 Height:
    64 mm
  • Package Level 1 Gross Weight:
    0.19 kg
  • Package Level 1 EAN:
    4013614555725
  • Package Level 1 Units:
    box 1 piece

Classifications

  • Object Classification Code:
    X
  • ETIM 5:
    EC000275 - Rail terminal bar
  • ETIM 6:
    EC000275 - Rail terminal bar
  • ETIM 7:
    EC000275 - Rail terminal bar
  • ETIM 8:
    EC000275 - Rail terminal bar
  • eClass:
    V11.0 : 27400603
  • UNSPSC:
    39121410
  • IDEA Granular Category Code (IGCC):
    4561 >> Power Blocks & Distribution Blocks
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links