You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MS165-32

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

MS165-32

General Information

  • Extended Product Type:
    MS165-32
  • Product ID:
    1SAM451000R1014
  • EAN:
    4013614486081
  • Catalog Description:
    MS165-32 Manual Motor Starter 23 ... 32 A
  • Long Description:
    MS165 is a compact and powerful range for motor protection up to 45 kW (400 V) / 80 A in width of 55 mm. They offer a reliable protection for motors in the event of overload or phase failure. The devices have trip class 10.
    This type has also a clear and reliable indication of fault in a separate window in the event of short-circuit tripping. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter (also known as motor protection circuit breaker or manual motor protector) is suitable for three- and single phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, power in-feed blocks are available as accessory. These
    are suitable throughout the MS116/MS132/MS165 range.

Accessories

Identifier Description Type Qty Unit Of Measure
1SAM201901R1001
HKF1-11 Auxiliary Contact HKF1-11 1 piece
1SAM201901R1201
HKF1-11K Auxiliary Contact HKF1-11K 1 piece
1SAM201901R1002
HKF1-20 Auxiliary Contact HKF1-20 1 piece
1SAM201901R1202
HKF1-20K Auxiliary Contact HKF1-20K 1 piece
1SAM201901R1004
HKF1-01 Auxiliary Contact HKF1-01 1 piece
1SAM201901R1003
HKF1-10 Auxiliary Contact HKF1-10 1 piece
1SAM201902R1002
HK1-20 Auxiliary Contact HK1-20 1 piece
1SAM201902R1202
HK1-20K Auxiliary Contact HK1-20K 1 piece
1SAM201902R1001
HK1-11 Auxiliary Contact HK1-11 1 piece
1SAM201902R1201
HK1-11K Auxiliary Contact HK1-11K 1 piece
1SAM201902R1003
HK1-02 Auxiliary Contact HK1-02 1 piece
1SAM201902R1203
HK1-02K Auxiliary Contact HK1-02K 1 piece
1SAM201902R1004
HK1-20L Auxiliary Contact HK1-20L 1 piece
1SAM201902R1204
HK1-20LK Auxiliary Contact HK1-20LK 1 piece
1SAM201903R1002
SK1-20 Signaling Contact SK1-20 1 piece
1SAM201903R1202
SK1-20K Signaling Contact SK1-20K 1 piece
1SAM201903R1005
SK1-20AR Signaling Contact SK1-20AR 1 piece
1SAM201903R1205
SK1-20ARK Signaling Contact SK1-20ARK 1 piece
1SAM201903R1001
SK1-11 Signaling Contact SK1-11 1 piece
1SAM201903R1201
SK1-11K Signaling Contact SK1-11K 1 piece
1SAM201903R1004
SK1-11AR Signaling Contact SK1-11AR 1 piece
1SAM201903R1204
SK1-11ARK Signaling Contact SK1-11ARK 1 piece
1SAM201903R1003
SK1-02 Signaling Contact SK1-02 1 piece
1SAM201903R1203
SK1-02K Signaling Contact SK1-02K 1 piece
1SAM201903R1006
SK1-02AR Signaling Contact SK1-02AR 1 piece
1SAM201903R1206
SK1-02ARK Signaling Contact SK1-02ARK 1 piece
1SAM301901R1002
CK1-20 Short Circuit Signaling Contact CK1-20 1 piece
1SAM301901R1001
CK1-11 Short Circuit Signaling Contact CK1-11 1 piece
1SAM301901R1003
CK1-02 Short Circuit Signaling Contact CK1-02 1 piece
1SAM201910R1001
AA1-24 Shunt Trip AA1-24 1 piece
1SAM201910R1002
AA1-110 Shunt Trip AA1-110 1 piece
1SAM201910R1003
AA1-230 Shunt Trip AA1-230 1 piece
1SAM201910R1004
AA1-400 Shunt Trip AA1-400 1 piece
1SAM201904R1010
UA1-20 Undervoltage Release UA1-20 1 piece
1SAM201904R1001
UA1-24 Undervoltage Release UA1-24 1 piece
1SAM201904R1002
UA1-48 Undervoltage Release UA1-48 1 piece
1SAM201904R1003
UA1-60 Undervoltage Release UA1-60 1 piece
1SAM201904R1004
UA1-110 Undervoltage Release UA1-110 1 piece
1SAM201904R1008
UA1-208 Undervoltage Release UA1-208 1 piece
1SAM201904R1005
UA1-230 Undervoltage Release UA1-230 1 piece
1SAM201904R1006
UA1-400 Undervoltage Release UA1-400 1 piece
1SAM201904R1007
UA1-415 Undervoltage Release UA1-415 1 piece
1SAM201904R1009
UA1-575 Undervoltage Release UA1-575 1 piece
1SAM401923R1003
S2-M3-50 Power Infeed Block S2-M3-50 1 piece
1SAM401920R1002
PS2-2-0-125 Busbar PS2-2-0-125 1 piece
1SAM401920R1003
PS2-3-0-125 Busbar PS2-3-0-125 1 piece
1SAM401920R1004
PS2-4-0-125 Busbar PS2-4-0-125 1 piece
1SAM401920R1022
PS2-2-2-125 Busbar PS2-2-2-125 1 piece
1SAM401920R1023
PS2-3-2-125 Busbar PS2-3-2-125 1 piece
1SAM401920R1024
PS2-4-2-125 Busbar PS2-4-2-125 1 piece
1SAM401921R1001
BS2-3 Protection Cover BS2-3 1 piece
1SAM401922R1001
KA165 Terminal Shroud KA165 1 piece
GJF1101903R0002
SA2 Terminals and Installation Material SA2 1 piece
1SAM201920R1011
MSHD-LTB Handles MSHD-LTB 1 piece
1SAM201920R1012
MSHD-LTY Handles MSHD-LTY 1 piece
1SAM201920R1000
MSH-AR Shaft Alignment Ring MSH-AR 1 piece
1SAM101923R0002
MSMN Driver MSMN 1 piece
1SAM101923R0012
MSMNO Driver MSMNO 1 piece
1SCA101647R1001
OXS6X85 SHAFT OXS6X85 1 piece
1SCA108043R1001
OXS6X105 SHAFT OXS6X105 1 piece
1SCA101655R1001
OXS6X130 SHAFT OXS6X130 1 piece
1SCA101659R1001
OXS6X180 SHAFT OXS6X180 1 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010

Popular Downloads

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    142.65 mm
  • Product Net Depth / Length:
    122.1 mm
  • Product Net Weight:
    0.97 kg

Technical

  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (230 V AC) 100 kA
    (250 V DC) 3 Poles in Series 100 kA
    (400 V AC) 100 kA
    (440 V AC) 50 kA
    (500 V AC) 30 kA
    (690 V AC) 10 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (230 V AC) 100 kA
    (250 V DC) 100 kA
    (400 V AC) 100 kA
    (440 V AC) 50 kA
    (500 V AC) 30 kA
    (690 V AC) 10 kA
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    480 A
  • Setting Range:
    23 ... 32 A
  • Rated Operational Power AC-3 (Pe):
    (400 V) Three Phase 15 kW
  • Rated Operational Power AC-3e (Pe):
    (400 V) Three Phase 15 kW
  • Rated Operational Voltage:
    Main Circuit 690 V AC
    Main Circuit 250 V DC
  • Rated Operational Current (Ie):
    32 A
  • Rated Operational Current AC-3 (Ie):
    32 A
  • Rated Operational Current AC-3e (Ie):
    32 A
  • Rated Operational Current DC-5 (Ie):
    32 A
  • Rated Frequency (f):
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Operating Frequency (fsw):
    0 ... 415 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Power Loss:
    at Rated Operating Conditions per Pole 2.27 ... 4.40 W
  • Number of Poles:
    3
  • Conventional Free-air Thermal Current (Ith):
    Main Circuit 32 A
  • Degree of Protection:
    Housing IP20
    Main Circuit Terminals IP10
  • Pollution Degree:
    3
  • Electrical Durability:
    25000 cycle
  • Mechanical Durability:
    50000 cycle
  • Terminal Type:
    Screw Terminals
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1/2x 1 ... 35 mm²
    Flexible with Insulated Ferrule 1/2x 1 ... 35 mm²
    Flexible 1/2x 1 ... 35 mm²
    Rigid 1/2x 1 ... 4 mm²
    Solid 1/2x 1 ... 4 mm²
    Stranded 1/2x 1 ... 50 mm²
  • Tightening Torque:
    Main Circuit 4 N·m
  • Wire Stripping Length:
    Main Circuit 16 mm
  • Recommended Screw Driver:
    Pozidriv 2
  • Mounting Position:
    1 ... 6
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Minimum Mounting Distance:
    Electrical Conductive Board, Horizontal - Up to 1000 V 1.5 mm
    Electrical Conductive Board, Horizontal - Up to 400 V 0 mm
    Electrical Conductive Board, Horizontal - Up to 690 V 1.5 mm
    Electrical Conductive Board, Vertical 75 mm
    Other Device Same Type, Horizontal 0 mm
    Other Device Same Type, Vertical 150 mm
  • Actuator Type:
    Rotary Handle
  • Contact Position Indication:
    ON / OFF / TRIP
  • Standards:
    CSA 22.2 No. 14
    IEC/EN 60947-1
    IEC/EN 60947-2
    IEC/EN 60947-4-1
    UL 60947-4-1

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    Manual Self-Protected Combination Controllers (Type E), (480Y / 277 V AC) 65 kA
    Manual Self-Protected Combination Controllers (Type E), (600Y / 347 V AC) 30 kA
    Any UL Listed Fuses or Circuit-Breakers, Group Installations (480 V AC) 65 kA
    Any UL Listed Fuses or Circuit-Breakers, Group Installations (600 V AC) 30 kA
    Any UL Listed Fuses or Circuit-Breakers, Motor Disconnect (480 V AC) 65 kA
    Any UL Listed Fuses or Circuit-Breakers, Motor Disconnect (600 V AC) 30 kA
    Any UL Listed Fuses or Circuit-Breakers, Tap Conductor Protection in Group Installations (480Y / 277 V AC) 65 kA
    Any UL Listed Fuses or Circuit-Breakers, Tap Conductor Protection in Group Installations (600Y / 347 V AC) 30 kA
  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Horsepower Rating UL/CSA:
    (200 V AC) Three Phase 7.5 Hp
    (208 V AC) Three Phase 10 Hp
    (220 ... 240 V AC) Three Phase 10 Hp
    (440 ... 480 V AC) Three Phase 20 Hp
    (550 ... 600 V AC) Three Phase 30 Hp
  • Full Load Amps Motor Use:
    (200 V AC) Three Phase 25.3 A
    (208 V AC) Three Phase 30.8 A
    (220 ... 240 V AC) Three Phase 28 A
    (440 ... 480 V AC) Three Phase 27 A
    (550 ... 600 V AC) Three Phase 32 A
  • Locked Rotor Amps:
    (200 V AC) Three Phase 146 A
    (208 V AC) Three Phase 179 A
    (220 ... 240 V AC) Three Phase 162 A
    (440 ... 480 V AC) Three Phase 145 A
    (550 ... 600 V AC) Three Phase 174 A
  • General Use Rating UL/CSA:
    (600 V AC) 32 A
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1/2x 16-0 AWG
    Stranded 1/2x 16-0 AWG
  • Tightening Torque UL/CSA:
    Main Circuit 35 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Operation Compensated -25 ... +60 °C
    Storage -50 ... +80 °C
  • Ambient Air Temperature Compensation:
    Yes
  • Maximum Operating Altitude Permissible:
    2000 m
  • REACH Declaration:
    1SAA963005-4502
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 25g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    mounted on DIN-rail: 4g / 3 ...150 Hz
    mounted on mounting plate: 5g / 3 ... 150 Hz
    5g / 3 ... 150 Hz
  • RoHS Information:
    1SAA963006-4502
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    64 mm
  • Package Level 1 Depth / Length:
    177 mm
  • Package Level 1 Height:
    140 mm
  • Package Level 1 Gross Weight:
    1.1 kg
  • Package Level 1 EAN:
    4013614486081
  • Package Level 2 Units:
    carton 12 piece
  • Package Level 2 Width:
    330 mm
  • Package Level 2 Depth / Length:
    400 mm
  • Package Level 2 Height:
    320 mm
  • Package Level 2 Gross Weight:
    13 kg
  • Package Level 2 EAN:
    4013614503948

Classifications

  • Object Classification Code:
    F
  • ETIM 5:
    EC000074 - Motor protective circuit-breaker
  • ETIM 6:
    EC000074 - Motor protection circuit-breaker
  • ETIM 7:
    EC000074 - Motor protection circuit-breaker
  • ETIM 8:
    EC000074 - Motor protection circuit-breaker
  • eClass:
    V11.0 : 27370401
  • UNSPSC:
    39121521
  • IDEA Granular Category Code (IGCC):
    4731 >> Manual Starters
  • E-Number (Finland):
    3707287
  • E-Number (Sweden):
    3110054
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links