Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: TB5610-2ETH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

TB5610-2ETH

General Information

  • Extended Product Type:
    TB5610-2ETH
  • Product ID:
    1SAP111300R0278
  • ABB Type Designation:
    TB5610-2ETH
  • EAN:
    4013614508936
  • Catalog Description:
    Terminal base. For AC500 V3. 1 slot for communication module. 2 Ethernet interfaces. 1 serial interface. 1 CAN interface (TB5610-2ETH)
  • Long Description:
    TB5610-2ETH: AC500 Terminal base. For AC500 V3. 1 slot for communication module. 2 Ethernet interfaces. 1 serial interface. 1 CAN interface.

Where Used (as part of "kit")

Identifier Description Type
1SAP131000R0379
Controller Kit. Contains PM5630-2ETH, CM579-ETHCAT, TB5610-ETH, PS5611-MC (PM5630-MC-KIT) Kit
1SAP141000R0379
Controller Kit. Contains PM5650-2ETH, CM579-ETHCAT, TB5610-ETH, PS5611-MC (PM5650-MC-KIT) Kit
1SAP141000R8379
Kit
1SAP151000R0379
Controller Kit. Contains PM5670-2ETH, CM579-ETHCAT, TB5610-ETH, PS5611-MC (PM5670-MC-KIT) Kit
1SAP151000R8379
Kit
3ABD00058797
Kit
3ABD00058798
Kit
3ABD00058799
Kit

Ordering

  • CN8:
    85389091
  • Invoice Description:
    Terminal base. For AC500 V3. 1 slot for communication module. 2 Ethernet interfaces. 1 serial interface. 1 CAN interface (TB5610-2ETH)
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.157 kg
  • Product Net Depth / Length:
    28 mm
  • Product Net Height:
    135 mm
  • Product Net Width:
    95.5 mm
  • Gross Weight:
    0.228 kg
  • Package Level 1 Depth / Length:
    147 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Width:
    131 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Function:
    For AC500 V3. 1 slot for communication module. 2 Ethernet interfaces. 1 serial interface. 1 CAN interface
  • Input Voltage Type:
    DC
  • Degree of Protection:
    IP20

Additional Information

  • Product Main Type:
    TB5610
  • Product Name:
    Distributed Automation PLCs

Classifications

  • eClass:
    27-24-22-92
  • ETIM 8:
    EC000810 - PLC mounting rack
  • UNSPSC:
    32151703

Environmental

  • SCIP:
    23f2500a-ab49-451f-ba70-5bbf3d79824d Germany (DE)
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links