Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PM573-ETH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PM573-ETH

General Information

  • Extended Product Type:
    PM573-ETH
  • Product ID:
    1SAP130300R0271
  • ABB Type Designation:
    PM573-ETH
  • EAN:
    4016779712378
  • Catalog Description:
    PM573-ETH:AC500,Prog.Logic Contr.512kB
  • Long Description:
    PM573-ETH:AC500,Prog.Logic Controller 512kB 24VDC,ETHERNET,2xRS232/485,FBP SD-Card Slot,LCD Display

Categories

  • Products » PLC Automation » Programmable Logic Controllers PLCs » AC500 » CPUs

Where Used (as part of "kit")

Identifier Description Type
1SAP182900R0001
TA514-SAFETY: AC500-S Training Case Kit

Additional Information

  • ABB Type Designation:
    PM573-ETH
  • ABS Certificate:
    1SAA960002-0106
  • Ambient Air Temperature:
    Operation 0 ... +60 °C
    Storage -40 ... +70 °C
  • BV Certificate:
    1SAA960003-0204
  • CN8:
    85389091
  • CS31-Bus:
    1
  • CSA Certificate:
    1SAA960000-1712
  • Communication:
    Serial and Ethernet interfaces for communication and programming
  • Communication Interface:
    Serial/FBP/Ethernet
  • Communication Speed:
    Speed for 1000 instructions of Logic = 0.05 0.06 ms
    Speed for 1000 instructions of Word = 0.05 0.09 ms
    Speed for 1000 instructions of Floating-point = 0.5 0.70 ms
  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • DNV Certificate:
    1SAA960002-0306
  • Declaration of Conformity - C-Tick:
    1SAA960000-3302
  • Declaration of Conformity - CE:
    1SAD938504-0161
  • Declaration of Conformity - KCC:
    1SAA960001-4801
  • Degree of Protection:
    IP20
  • Display Type:
    LCD
  • EAN:
    4016779712378
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • Environmental Information:
    1SAA960007-2406
  • Fieldbus Interface Type:
    Onboard Ethernet TCP/IP
  • GL Certificate:
    1SAA960004-0409
  • GOST Certificate:
    1SAA962000-2703
  • Gross Weight:
    0.159 kg
  • I/O Option:
    CPU with Local IO - on I/O-Bus
  • Invoice Description:
    PM573-ETH:AC500,Prog.Logic Contr.512kB
  • LR Certificate:
    1SAA960002-0506
  • Made To Order:
    No
  • Maximum Number of Analog I/Os:
    160 AI, 160 AO local max. 10 extension modules
  • Maximum Number of Digital I/Os:
    320 DI, 240 DO/DC local max. 10 extension modules
  • Maximum Operating Altitude Permissible:
    2000 m
  • Maximum Order Quantity:
    40 piece
  • Memory Size User Data:
    512 kB
  • Memory Size User Program:
    512 kB
  • Memory Type User Data:
    Flash EPROM
  • Memory Type User Program:
    Flash EPROM, non-volatile RAM, SD Card
  • Minimum Order Quantity:
    1 piece
  • Mounting Position:
    Horizontal, Vertical possible with derating
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Number of Display Lines:
    1
  • Number of Function Keys:
    8
  • Number of LEDs:
    3
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    84 mm
  • Package Level 1 Height:
    72 mm
  • Package Level 1 Units:
    1 carton
  • Package Level 1 Width:
    72 mm
  • Part Type:
    New
  • Power Supply:
    24 V DC
  • Primary Voltage:
    24 V DC
  • Product Depth:
    72 mm
  • Product Main Type:
    PM573
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    76 mm
  • Product Net Length:
    62 mm
  • Product Net Weight:
    0.135 kg
  • Product Net Width:
    67.5 mm
  • Product Type:
    PLC-AC500
  • Programming Software:
    Automation Builder
  • Quote Only:
    No
  • RINA Certificate:
    1SAA960003-0807
  • RMRS Certificate:
    1SAA960001-0706
  • Real-time Clock:
    Yes
  • RoHS Date:
    1330
  • RoHS Information:
    1SAA960005-4410
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Secondary Current:
    0.2 A
  • Selling Unit of Measure:
    piece
  • Serial Port 1 Type:
    RS232 / RS485 configurable, Programing, Modbus Master or slave, ASCII, CS31 Master
  • Serial Port 2 Type:
    RS232 / RS485 configurable, Programing, Modbus Master or slave, ASCII
  • Short Description:
    PM573-ETH:AC500,Prog.Logic Controller 512kB
  • Stocked At (Warehouses):
    Central Stock Europe
    Central Stock US
    SGRL5499EXPU
    SGIND002EXPU
    CNYKAEXPU
  • Supply Voltage:
    24 V DC
  • UL Certificate:
    1SAA960000-1612
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • cUL Certificate:
    1SAA960000-1712
  • cULus Certificate:
    1SAA960000-1712
  • eClass:
    27-24-22-07
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds