Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PM583-ETH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PM583-ETH

General Information

  • Extended Product Type:
    PM583-ETH
  • Product ID:
    1SAP140300R0271
  • ABB Type Designation:
    PM583-ETH
  • EAN:
    4016779711609
  • Catalog Description:
    PM583-ETH:AC500,Prog.Log.Controller 1MB
  • Long Description:
    PM583-ETH:AC500,Prog.Log.Controller 1MB 24VDC,ETHERNET,2xRS232/485,FBP SD-Card Slot,LCD Display

Where Used (as part of "kit")

Identifier Description Type
1SAP182500R0001
TA513-ADV:AC500,Advanced democase ETHCPU Kit

Additional Information

  • ABB Type Designation:
    PM583-ETH
  • Ambient Air Temperature:
    Operation 0 ... +60 °C
    Storage -40 ... +70 °C
  • CN8:
    85389091
  • CS31-Bus:
    1
  • Communication:
    Serial and Ethernet interfaces for communication and programming
  • Communication Interface:
    Serial/FBP/Ethernet
  • Communication Speed:
    Speed for 1000 instructions of Logic = 0.05 0.05 ms
    Speed for 1000 instructions of Word = 0.05 0.06 ms
    Speed for 1000 instructions of Floating-point = 0.5 0.50 ms
  • Controller Processing Time:
    0.00005 ms
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • Degree of Protection:
    IP20
  • Display Type:
    LCD
  • EAN:
    4016779711609
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • ETIM 7:
    EC000236 - PLC CPU-module
  • ETIM 8:
    EC000236 - PLC CPU-module
  • Fieldbus Interface Type:
    Onboard Ethernet TCP/IP
  • Gross Weight:
    0.158 kg
  • I/O Option:
    CPU with Local IO - on I/O-Bus
  • Invoice Description:
    PM583-ETH:AC500,Prog.Log.Controller 1MB
  • Made To Order:
    No
  • Maximum Number of Analog I/Os:
    160AI, 160AO Local, max. 10 expansion modules
  • Maximum Number of Digital I/Os:
    320DI, 240DO/DC Local, max. 10 expansion modules
  • Maximum Operating Altitude Permissible:
    2000 m
  • Maximum Order Quantity:
    20 piece
  • Memory Size:
    2048 kB
  • Memory Size User Data:
    1024 kB
  • Memory Size User Program:
    1024 kB
  • Memory Type User Data:
    RAM
  • Memory Type User Program:
    Flash EPROM, non-volatile RAM, SD Card
  • Minimum Order Quantity:
    1 piece
  • Model Number:
    Modular
  • Mounting Position:
    Horizontal, Vertical possible with derating
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Number of Digital Configurable I/Os:
    0
  • Number of Display Lines:
    1
  • Number of Function Keys:
    8
  • Number of Hardware Interfaces:
    Industrial Ethernet 1
    Other 2
    Parallel 0
    RS-232 0
    RS-422 0
    RS-485 0
    Serial TTY 0
    USB 0
    Wireless 0
  • Number of LEDs:
    3
  • Order Multiple:
    1 piece
  • Power Supply:
    24 V DC
  • Primary Voltage:
    24 V DC
  • Product Depth:
    72 mm
  • Product Main Type:
    PM583
  • Product Name:
    Distributed Automation PLCs
  • Product Net Depth / Length:
    62 mm
  • Product Net Height:
    76 mm
  • Product Net Length:
    62 mm
  • Product Net Weight:
    0.134 kg
  • Product Net Width:
    67.5 mm
  • Product Type:
    PLC-AC500
  • Programming Software:
    Automation Builder
  • Quote Only:
    No
  • Real-time Clock:
    Yes
  • SCIP:
    4daec228-b88f-4f13-8533-c38f3c942985 Germany (DE)
  • Secondary Current:
    0.2 A
  • Selling Unit of Measure:
    piece
  • Serial Port 1 Type:
    RS232 / RS485 configurable, Programing, Modbus Master or slave, ASCII, CS31 Master
  • Serial Port 2 Type:
    RS232 / RS485 configurable, Programing, Modbus Master or slave, ASCII
  • Short Description:
    PM583-ETH:AC500,Prog.Log.Controller 1MB
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Singapore, Singapore
    Hangzhou, China
  • Supply Voltage:
    20.4 … 26.4 V DC
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-24-22-07
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds