Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: PM5650-2ETH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

PM5650-2ETH

General Information

  • Extended Product Type:
    PM5650-2ETH
  • Product ID:
    1SAP141000R0278
  • ABB Type Designation:
    PM5650-2ETH
  • EAN:
    4013614509018
  • Catalog Description:
    Processor module. Memory 80MB. Interfaces: 2 Ethernet, RS232/485, CAN. Display (PM5650-2ETH)
  • Long Description:
    PM5650-2ETH: AC500 Processor module. Memory 80MB. Interfaces: 2 Ethernet, RS232/485, CAN. Display.

Where Used (as part of "kit")

Identifier Description Type
1SAP141000R0379
Controller Kit. Contains PM5650-2ETH, CM579-ETHCAT, TB5610-ETH, PS5611-MC (PM5650-MC-KIT) Kit
1SAP141000R8379
Kit
3ABD00058797
Kit
3ABD00058798
Kit
3ABD00058799
Kit

Ordering

  • CN8:
    85389091
  • Invoice Description:
    Processor module. Memory 80MB. Interfaces: 2 Ethernet, RS232/485, CAN. Display (PM5650-2ETH)
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.133 kg
  • Product Net Depth / Length:
    62 mm
  • Product Net Height:
    76 mm
  • Product Net Width:
    67.5 mm
  • Gross Weight:
    0.158 kg
  • Package Level 1 Depth / Length:
    84 mm
  • Package Level 1 Height:
    72 mm
  • Package Level 1 Width:
    71 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Function:
    Memory 80MB. Interfaces: 2 Ethernet, RS232/485, CAN. Display
  • Number of Hardware Interfaces:
    Industrial Ethernet 2
    Other 2
    Parallel 0
    RS-232 0
    RS-422 0
    RS-485 0
    Serial TTY 0
    USB 0
    Wireless 0
  • Memory Size:
    369256 kB
  • Memory Type User Data:
    RAM
  • Controller Processing Time:
    0.00001 ms
  • Number of Digital Configurable I/Os:
    0
  • Degree of Protection:
    IP20
  • Rated Voltage (Ur):
    24 V DC
  • Supply Voltage:
    20.4 … 28.8 V DC

Additional Information

  • Product Main Type:
    PM5650
  • Product Name:
    Distributed Automation PLCs

Classifications

  • eClass:
    27-24-22-07
  • ETIM 8:
    EC000236 - PLC CPU-module
  • UNSPSC:
    32151705

Environmental

  • SCIP:
    47ba549e-de3e-49d2-a9b0-bc53bb670ab9 Germany (DE)
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links