Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PM590-MC-KIT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PM590-MC-KIT

General Information

  • Extended Product Type:
    PM590-MC-KIT
  • Product ID:
    1SAP150000R0379
  • ABB Type Designation:
    PM590-MC-KIT
  • EAN:
    4013614509520
  • Catalog Description:
    PM590-MC-KIT:AC500, Machine Control. Kit
  • Long Description:
    PM590-MC-KIT:AC500,Machine Controller Kit with PM590-ETH CPU + CM579-ETHCAT
    Communication module + TB521-ETH Terminal base + TA524 Empty coupler module, Packaging
    Unit: 1 piece

Categories

  • Products » PLC Automation » Programmable Logic Controllers PLCs » AC500 » CPUs

Kit Contents

Identifier Description Qty Unit Of Measure
1SAP112100R0270
TB521-ETH:AC500,Terminal Base,2slots 1 piece
1SAP150000R0271
PM590-ETH:AC500,Prog.Log.Controller 2MB 1 piece
1SAP170902R0101
CM579-ETHCAT:AC500,Com.Module EtherCAT 1 piece
1SAP180600R0001
TA524:AC500,Dummy Coupler Module 1 piece

Additional Information

  • ABB Type Designation:
    PM590-MC-KIT
  • CN8:
    85371091
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • EAN:
    4013614509520
  • Gross Weight:
    0.72 kg
  • Invoice Description:
    PM590-MC-KIT:AC500, Machine Control. Kit
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    PM590
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    110 mm
  • Product Net Length:
    250 mm
  • Product Net Weight:
    0.483 kg
  • Product Net Width:
    180 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    PM590-MC-KIT:AC500, Machine Control. Kit
  • Stocked At (Warehouses):
    Central Stock Europe
    SGIND002EXPU
    CNYKAEXPU
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-24-22-07
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds