Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CM574-RS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CM574-RS

General Information

  • Extended Product Type:
    CM574-RS
  • Product ID:
    1SAP170400R0201
  • ABB Type Designation:
    CM574-RS
  • EAN:
    4016779837170
  • Catalog Description:
    CM574-RS:AC500,Com.Module 2xRS-232/485
  • Long Description:
    CM574-RS:AC500,Com.Module 2xRS-232/485 Free config. Serial Interface Module

Where Used (as part of "kit")

Identifier Description Type
1SAP182500R0001
TA513-ADV:AC500,Advanced democase ETHCPU Kit

Additional Information

  • ABB Type Designation:
    CM574-RS
  • CN8:
    85389091
  • Communication Interface:
    Serial
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • Data Transmission Rate:
    187.5 kbit/s
  • EAN:
    4016779837170
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • ETIM 7:
    EC001423 - PLC communication module
  • ETIM 8:
    EC001423 - PLC communication module
  • Gross Weight:
    0.14 kg
  • Invoice Description:
    CM574-RS:AC500,Com.Module 2xRS-232/485
  • Made To Order:
    No
  • Maximum Order Quantity:
    15 piece
  • Minimum Order Quantity:
    1 piece
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 2
    Parallel 0
    RS-232 0
    RS-422 0
    RS-485 0
    Serial TTY 0
    USB 0
    Wireless 0
  • Order Multiple:
    1 piece
  • Product Main Type:
    CM574
  • Product Name:
    Distributed Automation PLCs
  • Product Net Depth / Length:
    62 mm
  • Product Net Height:
    135 mm
  • Product Net Length:
    62 mm
  • Product Net Weight:
    0.095 kg
  • Product Net Width:
    28 mm
  • Product Type:
    PLC-AC500
  • Programming Software:
    PS501-PROG Control Builder Plus
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    CM574-RS:AC500,Com.Module 2xRS-232/485
  • Stocked At (Warehouses):
    Menden, Germany
    Singapore, Singapore
    Hangzhou, China
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-24-22-08
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds