Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: TA512-BAS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

TA512-BAS

General Information

  • Extended Product Type:
    TA512-BAS
  • Product ID:
    1SAP182400R0001
  • ABB Type Designation:
    TA512-BAS
  • EAN:
    4013614482311
  • Catalog Description:
    TA512-BAS:AC500,Basic democase ETH CPU
  • Long Description:
    TA512-BAS:AC500,Basic democase ETH CPU -- obsolete

Ordering

  • CN8:
    90230080
  • Invoice Description:
    TA512-BAS:AC500,Basic democase ETH CPU
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Replacement Product ID (NEW):
    1SAP182400R0002

Dimensions

  • Product Net Weight:
    6.8 kg
  • Product Net Depth / Length:
    360 mm
  • Product Net Height:
    194 mm
  • Product Net Width:
    304 mm
  • Gross Weight:
    7 kg

Additional Information

  • Product Main Type:
    TA512
  • Product Name:
    Distributed Automation PLC

Classifications

  • eClass:
    27-24-22-92
  • UNSPSC:
    32151703

Environmental

  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links