Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: TA514-SAFETY

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

TA514-SAFETY

General Information

  • Extended Product Type:
    TA514-SAFETY
  • Product ID:
    1SAP182900R0001
  • ABB Type Designation:
    TA514-SAFETY
  • EAN:
    4013614503481
  • Catalog Description:
    Training case. With: PM573-ETH, CM579-PNIO, CI502-PNIO, SM560-S, AI581-S, DI581-S, DX581-S, Case, Power adapter (TA514-SAFETY)
  • Long Description:
    TA514-SAFETY: AC500-S Training case. With: PM573-ETH, CM579-PNIO, CI502-PNIO, SM560-S, AI581-S, DI581-S, DX581-S, Case, Power adapter. Engineering software to be ordered separately

Kit Contents

Identifier Description Qty Unit Of Measure
1SAP130300R0271
Processor module. Memory 512kB. Interfaces: Ethernet, 2x RS232/485, FBP. Display (PM573-ETH) 1 piece
1SAP170901R0101
Communication module. PROFINET IO RT controller (CM579-PNIO) 1 piece
1SAP220700R0001
Interface module. PROFINET IO RT device. 8 DI: 24VDC. 8 DO: 24VDC 0.5A. 8 configurable DI/DO: 24VDC 0.5A (CI502-PNIO) 1 piece
1SAP280000R0001
Safety processor module. Safety related module up to SIL 3 (SM560-S) 1 piece
1SAP282000R0001
Analog input module. Safety. 4SAI, 4 SIL2/SIL3, 4..20mA input 14bit, 24VDC (AI581-S) 1 piece
1SAP284000R0001
Digital input module. Safety. 16SDI, 16SDI SIL2/ 8SDI SIL3, 24VDC, 1-wire, 8 pulse output (DI581-S) 1 piece
1SAP284100R0001
Digital input/output module. 8 SDI SIL2 / 4SDI SIL3, 24VDC. 8 SDO SIL2/3 24VDC 0.5A. 4 pulse outputs (DX581-S) 1 piece

Ordering

  • CN8:
    90230080
  • Invoice Description:
    Training case. With: PM573-ETH, CM579-PNIO, CI502-PNIO, SM560-S, AI581-S, DI581-S, DX581-S, Case, Power adapter (TA514-SAFETY)
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    10 kg
  • Product Net Depth / Length:
    546 mm
  • Product Net Height:
    197 mm
  • Product Net Width:
    347 mm
  • Gross Weight:
    10.5 kg

Technical

  • Function:
    With: PM573-ETH, CM579-PNIO, CI502-PNIO, SM560-S, AI581-S, DI581-S, DX581-S, Case, Power adapter
  • Degree of Protection:
    IP20

Additional Information

  • Product Main Type:
    TA514
  • Product Name:
    Distributed Automation PLCs

Classifications

  • eClass:
    27-24-22-92

Environmental

  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links