Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: TA5426-STAKIT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Related Links

TA5426-STAKIT

General Information

  • Extended Product Type:
    TA5426-STAKIT
  • Product ID:
    1SAP187600R0003
  • ABB Type Designation:
    TA5426-STAKIT
  • EAN:
    4013614564611
  • Catalog Description:
    Starter kit. AC500-eCo V3: PM5072-T-2ETH, Simulator, CP604 (TA5426-STAKIT)
  • Long Description:
    TA5426-STAKIT: AC500-eCo Starter kit. AC500-eCo V3: PM5072-T-2ETH, Simulator, CP604.

Kit Contents

Identifier Description Qty Unit Of Measure
1SAP124500R0073
Processor module. Memory 8MB. 12 DI 24 VDC. 8 DO 24 VDC 0.5A. 2 DC 24 VDC. 2 Ethernet interfaces. 3 option slots (PM5072-T-2ETH) 1 piece
1SAP187400R0004
Terminal block set. for PM503x, PM505x and PM507x. Screw front / cable side. 1 Power supply, 2 I/O connectors (TA5212-TSCL) 1 piece
1SAP187600R0001
Input simulator. For AC500-eCo. 6 switches (TA5400-SIM) 1 piece
1SAP504100R0001
Control panel. 4.3" TFT touch screen, 64 K colors, 480x272 pixel (CP604) 1 piece
2CDN361177P0001
Carton for AC500-eCo starter kit (I) 1 piece
2TUP000000P0015 2

Ordering

  • CN8:
    85371091
  • Invoice Description:
    Starter kit. AC500-eCo V3: PM5072-T-2ETH, Simulator, CP604 (TA5426-STAKIT)
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    1.011 kg
  • Product Net Depth / Length:
    350 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    220 mm
  • Gross Weight:
    1.011 kg
  • Package Level 1 Depth / Length:
    350 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Width:
    220 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Function:
    AC500-eCo V3: PM5072-T-2ETH, Simulator, CP604
  • Degree of Protection:
    IP20

Additional Information

  • Product Main Type:
    TA5426
  • Product Name:
    Distributed Automation PLCs

Classifications

  • eClass:
    27-24-22-92
  • ETIM 8:
    EC002581 - PLC device set
  • UNSPSC:
    32151705

Environmental

  • SCIP:
    460ba53d-3412-4723-ad90-96876694e85c Germany (DE)
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links