Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CI501-PNIO

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CI501-PNIO

General Information

  • Extended Product Type:
    CI501-PNIO
  • Product ID:
    1SAP220600R0001
  • ABB Type Designation:
    CI501-PNIO
  • EAN:
    4016779661263
  • Catalog Description:
    CI501-PNIO:S500,Bus-Module,8DI/8DO/4AI/
  • Long Description:
    CI501-PNIO:S500,Bus-Module,8DI/8DO/4AI/ 2AO,24VDC,DI:24VDC,DO:24VDC/0.5A,U/I/RTD 12bit+sign,1/2-wire,PROFINET I/O

Where Used (as part of "kit")

Identifier Description Type
1SAP182500R0001
TA513-ADV:AC500,Advanced democase ETHCPU Kit

Additional Information

  • ABB Type Designation:
    CI501-PNIO
  • Analog Inputs:
    4
  • Analog Outputs:
    2
  • CN8:
    85389091
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • Delay Time (τ):
    0.1 … 32 ms
  • EAN:
    4016779661263
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • ETIM 7:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 8:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • Gross Weight:
    0.16 kg
  • Input Current:
    5 mA
  • Input Voltage (Uin):
    24 V DC
  • Input Voltage Type:
    DC
  • Invoice Description:
    CI501-PNIO:S500,Bus-Module,8DI/8DO/4AI/
  • Made To Order:
    No
  • Maximum Order Quantity:
    20 piece
  • Minimum Order Quantity:
    1 piece
  • Number of Digital Configurable I/Os:
    0
  • Number of Digital Inputs:
    8
  • Number of Digital Outputs:
    8
  • Number of Hardware Interfaces:
    Industrial Ethernet 2
    Other 0
    Parallel 0
    RS-232 0
    RS-422 0
    RS-485 0
    Serial TTY 0
    USB 0
    Wireless 0
  • Order Multiple:
    1 piece
  • Output:
    Transistor
  • Output Current:
    0.5 A
  • Output Voltage Maximum:
    20.4 … 28.8 V
  • Output Voltage Type:
    DC
  • Product Main Type:
    CI501
  • Product Name:
    Distributed Automation I/Os
  • Product Net Depth / Length:
    62 mm
  • Product Net Height:
    76 mm
  • Product Net Length:
    62 mm
  • Product Net Weight:
    0.136 kg
  • Product Net Width:
    67.5 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • SCIP:
    a307b9ae-b352-4d4d-8ebf-99c63e467033 Germany (DE)
  • Selling Unit of Measure:
    piece
  • Short Description:
    CI501-PNIO:S500,Bus-Module,8DI/8DO/4AI/
  • Stocked At (Warehouses):
    Menden, Germany
    Singapore, Singapore
    Hangzhou, China
  • Supply Voltage:
    24 ... 24 V DC
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-24-26-07
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds