Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SM560-S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SM560-S

General Information

  • Extended Product Type:
    SM560-S
  • Product ID:
    1SAP280000R0001
  • ABB Type Designation:
    SM560-S
  • EAN:
    4016779681773
  • Catalog Description:
    SM560-S:AC500, Safety module - CPU
  • Long Description:
    SM560-S:AC500, Safety module - CPU Safety related module up to SIL 3

Categories

  • Products » PLC Automation » Programmable Logic Controllers PLCs » AC500-S » CPUs

Where Used (as part of "kit")

Identifier Description Type
1SAP182900R0001
TA514-SAFETY: AC500-S Training Case Kit

Additional Information

  • ABB Type Designation:
    SM560-S
  • ABS Certificate:
    1SAA960002-0106
  • BV Certificate:
    1SAA960005-0201
  • CN8:
    85389091
  • CSA Certificate:
    1SAA960000-1712
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • DNV Certificate:
    1SAA960002-0306
  • Declaration of Conformity - C-Tick:
    1SAA960003-3301
  • Declaration of Conformity - CE:
    1SAD938501-0168
  • EAN:
    4016779681773
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • Environmental Information:
    1SAA960007-2406
  • GL Certificate:
    1SAA960004-0409
  • Gross Weight:
    0.12 kg
  • Invoice Description:
    SM560-S:AC500, Safety module - CPU
  • LR Certificate:
    1SAA960002-0506
  • Made To Order:
    No
  • Maximum Order Quantity:
    20 piece
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    DM560
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    135 mm
  • Product Net Length:
    62 mm
  • Product Net Weight:
    0.087 kg
  • Product Net Width:
    28 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • RINA Certificate:
    1SAA960003-0807
  • RMRS Certificate:
    1SAA960001-0706
  • RoHS Date:
    1023
  • RoHS Information:
    1SAA960004-4410
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Selling Unit of Measure:
    piece
  • Short Description:
    SM560-S:AC500, Safety module - CPU
  • Stocked At (Warehouses):
    Central Stock Europe
    SGIND002EXPU
    CNYKAEXPU
  • UL Certificate:
    1SAA960000-1612
  • UNSPSC:
    32151802
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • cUL Certificate:
    1SAA960000-1712
  • cULus Certificate:
    1SAA960000-1712
  • eClass:
    27-24-22-02
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds