You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CP400PB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CP400PB

General Information

  • Extended Product Type:
    CP400PB
  • Product ID:
    1SAP500400R0001
  • ABB Type Designation:
    CP400PB
  • EAN:
    4013614496356
  • Catalog Description:
    CP400PB, Panel Builder for CP405, CP408
  • Long Description:
    CP400PB, Panel Builder for CP405, CP408

Additional Information

  • ABB Type Designation:
    CP400PB
  • CN8:
    99999999
  • Country of Origin:
    Taiwan, Province Of China (TW)
  • Customs Tariff Number:
    99999999
  • EAN:
    4013614496356
  • eClass:
    27-33-02-01
  • Frame Size:
    Undefined
  • Gross Weight:
    0.07 kg
  • Invoice Description:
    CP400PB, Panel Builder for CP405, CP408
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    CP400
  • Product Name:
    Control Panel Software
  • Product Net Depth / Length:
    15 mm
  • Product Net Height:
    192 mm
  • Product Net Weight:
    0.04 kg
  • Product Net Width:
    125 mm
  • Product Type:
    PLC-CP600
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    CP400PB, Panel Builder for CP405, CP408
  • Stocked At (Warehouses):
    Menden, Germany
    Singapore, Singapore
  • UNSPSC:
    32151703
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links