You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DB16E

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

DB16E

General Information

  • Extended Product Type:
    DB16E
  • Product ID:
    1SAX101110R0001
  • EAN:
    4013614332814
  • Catalog Description:
    DB16E Single Mounting Kit
  • Long Description:
    The DB16E single mounting kit allows the installation of E16DU electronic overload relays without a contactor on a DIN rail or mounting plate.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    44.3 mm
  • Product Net Height:
    91 mm
  • Product Net Depth / Length:
    65.2 mm
  • Product Net Weight:
    0.035 kg

Technical

  • Suitable For:
    E16DU
  • Standards:
    CSA 22.2 No. 14
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    UL 508

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -25 ... +70 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    99 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Depth / Length:
    48 mm
  • Package Level 1 Gross Weight:
    0.055 kg
  • Package Level 1 EAN:
    4013614332814
  • Package Level 2 Units:
    48 piece
  • Package Level 2 Width:
    288 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Gross Weight:
    3.026 kg
  • Package Level 2 EAN:
    4013614442414

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    31162313
  • IDEA Granular Category Code (IGCC):
    2988 >> Mounting kits
  • E-Number (Finland):
    3850489
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links