Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DB19EF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DB19EF

General Information

  • Extended Product Type:
    DB19EF
  • Product ID:
    1SAX101910R1001
  • EAN:
    4013614483950
  • Catalog Description:
    DB19EF Single Mounting Kit
  • Long Description:
    DB19EF Single Mounting Kit for EF19

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Electronic Overload Relays Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    103.5 mm
  • Product Net Depth / Length:
    67.3 mm
  • Product Net Weight:
    0.046 kg

Technical

  • Rated Operational Voltage:
    Auxiliary Circuit 600 V AC/DC
    Main Circuit 690 V AC
  • Rated Operational Current (Ie):
    18.9 A
  • Rated Operational Current AC-3 (Ie):
    18.9 A
  • Rated Frequency (f):
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Number of Poles:
    3
  • Number of Protected Poles:
    3
  • Pollution Degree:
    3
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible 1x 0.75 ... 2.5 mm²
    Rigid 1x 1 ... 4 mm²
  • Tightening Torque:
    Main Circuit 0.8 ... 1.5 N·m
  • Wire Stripping Length:
    Main Circuit 12 mm
  • Recommended Screw Driver:
    Pozidriv 2
  • Suitable For:
    EF19
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    UL 60947-1
    UL 60947-4-1

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1/2x 18-10 AWG
    Stranded 1/2x 18-10 AWG
  • Tightening Torque UL/CSA:
    Main Circuit 7 ... 13 in·lb

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    109 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    74 mm
  • Package Level 1 Gross Weight:
    0.072 kg
  • Package Level 1 EAN:
    4013614483950
  • Package Level 2 Units:
    50 piece
  • Package Level 2 Width:
    210 mm
  • Package Level 2 Height:
    260 mm
  • Package Level 2 Depth / Length:
    570 mm
  • Package Level 2 Gross Weight:
    4.72 kg
  • Package Level 2 EAN:
    4013614488511

Classifications

  • Object Classification Code:
    F
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    7.0 27379201
  • E-Number (Sweden):
    3210277
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds