Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DRS-F-EF-01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DRS-F-EF-01

General Information

  • Extended Product Type:
    DRS-F-EF-01
  • Product ID:
    1SAX101911R1011
  • EAN:
    4013614527456
  • Catalog Description:
    DRS-F-EF-01 Remote Coil
  • Long Description:
    DRS-F-EF-01 24-30 V Remote stop coil

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Electronic Overload Relays Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    43 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    0.077 kg

Technical

  • Suitable For:
    EF19
    EF45
    EF65
    EF96
    EF146
    EF205
    EF370
    EF460
    EF750
    EF1250

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Height:
    51 mm
  • Package Level 1 Depth / Length:
    49 mm
  • Package Level 1 Gross Weight:
    0.091 kg
  • Package Level 1 EAN:
    4013614527456
  • Package Level 2 Units:
    150 piece
  • Package Level 2 Width:
    340 mm
  • Package Level 2 Height:
    314 mm
  • Package Level 2 Depth / Length:
    245 mm
  • Package Level 2 Gross Weight:
    4.72 kg
  • Package Level 2 EAN:
    4013614527531

Classifications

  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds