Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DT800/AF750-L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DT800/AF750-L

General Information

  • Extended Product Type:
    DT800/AF750-L
  • Product ID:
    1SAX801902R1001
  • EAN:
    4013614353925
  • Catalog Description:
    DT800/AF750-L Mounting Kit
  • Long Description:
    DT800/AF750-L Mounting Kit long for mounting of E800DU on AF580/AF750

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    5 mm
  • Product Net Height:
    235 mm
  • Product Net Depth / Length:
    51 mm
  • Product Net Weight:
    1.475 kg

Technical

  • Suitable For:
    E800DU
    EF750
  • Standards:
    UL 60947-1
    UL 60947-4-1

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    140 mm
  • Package Level 1 Height:
    199 mm
  • Package Level 1 Depth / Length:
    195 mm
  • Package Level 1 Gross Weight:
    1.49 kg
  • Package Level 1 EAN:
    4013614353925

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • E-Number (Finland):
    3847184
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds