You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DT800/AF750-S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

DT800/AF750-S

General Information

  • Extended Product Type:
    DT800/AF750-S
  • Product ID:
    1SAX801902R1011
  • EAN:
    4013614353932
  • Catalog Description:
    DT800/AF750-S Mounting Kit
  • Long Description:
    DT800/AF750-S Mounting Kit short is used to mount EF750 overload relays on AF580 to AF1250 contactors.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    5 mm
  • Product Net Height:
    200 mm
  • Product Net Depth / Length:
    51 mm
  • Product Net Weight:
    1 kg

Technical

  • Suitable For:
    E800DU
    EF750
  • Standards:
    UL 60947-1
    UL 60947-4-1

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    140 mm
  • Package Level 1 Height:
    199 mm
  • Package Level 1 Depth / Length:
    195 mm
  • Package Level 1 Gross Weight:
    1.49 kg
  • Package Level 1 EAN:
    4013614353932

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    31162313
  • IDEA Granular Category Code (IGCC):
    2988 >> Mounting kits
  • E-Number (Finland):
    3847185
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links