You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DB25/25A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

DB25/25A

General Information

  • Extended Product Type:
    DB25/25A
  • Product ID:
    1SAZ201108R0001
  • EAN:
    4013614237737
  • Catalog Description:
    DB25/25A Single Mounting Kit
  • Long Description:
    DB25/25A Single monting kit for TA25DU

Where Used (as part of "kit")

Identifier Description Type
3BHB026772R0001
Kit
3BHB026772R0002
Kit
3BHB026772R0003
Kit

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    70.5 mm
  • Product Net Depth / Length:
    85.8 mm
  • Product Net Weight:
    0.055 kg

Technical

  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Rated Operational Current AC-3 (Ie):
    25 A
  • Rated Frequency (f):
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Number of Poles:
    3
  • Pollution Degree:
    3
  • Suitable For:
    TA25DU
  • Standards:
    UL 60947-1
    UL 60947-4-1

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    238 mm
  • Package Level 1 Height:
    140 mm
  • Package Level 1 Depth / Length:
    82 mm
  • Package Level 1 Gross Weight:
    0.655 kg
  • Package Level 1 EAN:
    4013614515118

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    31162313
  • IDEA Granular Category Code (IGCC):
    2988 >> Mounting kits
  • E-Number (Finland):
    3850485
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links