You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DB80

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

DB80

General Information

  • Extended Product Type:
    DB80
  • Product ID:
    1SAZ301110R0001
  • EAN:
    4013614237751
  • Catalog Description:
    DB80 Single Mounting Kit
  • Long Description:
    DB80 Single mounting kit

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    60 mm
  • Product Net Height:
    92 mm
  • Product Net Depth / Length:
    117 mm
  • Product Net Weight:
    0.155 kg

Technical

  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Rated Operational Current AC-3 (Ie):
    80 A
  • Rated Frequency (f):
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Number of Poles:
    3
  • Pollution Degree:
    3
  • Suitable For:
    TA42DU
    TA80DU
    TA75DU
  • Standards:
    CSA 22.2 No. 14
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Depth / Length:
    125 mm
  • Package Level 1 Gross Weight:
    0.195 kg
  • Package Level 1 EAN:
    4013614237751
  • Package Level 2 Units:
    16 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Gross Weight:
    8.786 kg
  • Package Level 2 EAN:
    4013614493713

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    31162313
  • IDEA Granular Category Code (IGCC):
    2988 >> Mounting kits
  • E-Number (Finland):
    3850487
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links