Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: DB200

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

DB200

General Information

  • Extended Product Type:
    DB200
  • Product ID:
    1SAZ401110R0001
  • EAN:
    4013614237768
  • Catalog Description:
    DB200 Single Mounting Kit
  • Long Description:
    The DB200 single mounting kit allows the installation of TA110DU or TA200DU thermal overload relays without a contactor on a mounting plate.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    43 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.225 kg

Technical

  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Rated Frequency (f):
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Number of Poles:
    3
  • Pollution Degree:
    3
  • Connecting Capacity Main Circuit:
    Hole Diameter > 10 mm²
    Rigid or Flexible with Cable Lug 1x 25 ... 120 mm²
  • Tightening Torque:
    Main Circuit 25 N·m
  • Suitable For:
    TA110DU
    TA200DU
  • Standards:
    CSA 22.2 No. 14
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1x 4-0000 AWG

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    2CMT2023-006525
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    109 mm
  • Package Level 1 Depth / Length:
    61 mm
  • Package Level 1 Gross Weight:
    0.245 kg
  • Package Level 1 EAN:
    4013614237768
  • Package Level 2 Units:
    24 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Gross Weight:
    8.786 kg
  • Package Level 2 EAN:
    4013614494185

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    31162313
  • IDEA Granular Category Code (IGCC):
    2988 >> Mounting kits
  • E-Number (Finland):
    3850488
  • E-Number (Sweden):
    3229006
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links