You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: LT200/A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

LT200/A

General Information

  • Extended Product Type:
    LT200/A
  • Product ID:
    1SAZ401901R1001
  • EAN:
    4013614286421
  • Catalog Description:
    LT200/A Terminal Shroud
  • Long Description:
    The LT200/A terminal cover provides touch protection for TA200 overload relays.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    117 mm
  • Product Net Height:
    152 mm
  • Product Net Depth / Length:
    66 mm
  • Product Net Weight:
    0.09 kg

Technical

  • Suitable For:
    TA200DU

Environmental

  • RoHS Status:
    No declaration needed

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Depth / Length:
    60 mm
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    4013614286421

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • E-Number (Finland):
    3801125
  • E-Number (Sweden):
    3210276
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links