Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TF140DU-142-V1000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TF140DU-142-V1000

General Information

  • Extended Product Type:
    TF140DU-142-V1000
  • Product ID:
    1SAZ431301R1004
  • EAN:
    4013614499548
  • Catalog Description:
    TF140DU-142-V1000 Thermal Overload Relay
  • Long Description:
    TF140DU-142-V1000 Thermal Overload Relay with ATEX

Accessories

Identifier Description Type Qty Unit Of Measure
1SFA616162R1014
KPR3-101L Reset push button KPR3-101L 1 piece

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    89 mm
  • Product Net Height:
    140 mm
  • Product Net Depth / Length:
    126 mm
  • Product Net Weight:
    0.82 kg

Technical

  • Setting Range:
    110 ... 142 A
  • Rated Operational Voltage:
    Auxiliary Circuit 440 V DC
    Auxiliary Circuit 500 V AC
    Main Circuit 690 V AC
    Main Circuit 440 V DC
  • Rated Operational Current (Ie):
    140 A
  • Rated Operational Current AC-3 (Ie):
    140 A
  • Rated Frequency (f):
    Auxiliary Circuit 50 Hz
    Auxiliary Circuit 60 Hz
    Auxiliary Circuit DC
    Main Circuit 60 Hz
    Main Circuit 50 Hz
    Main Circuit DC
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
    Main Circuit 8 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Number of Poles:
    3
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    1
  • Number of Protected Poles:
    3
  • Conventional Free-air Thermal Current (Ith):
    Auxiliary Circuit NC 10 A
    Auxiliary Circuit NO 6 A
  • Rated Operational Current AC-15 (Ie):
    (120 V) NC 3 A
    (120 V) NO 1.5 A
    (240 V) NC 3 A
    (240 V) NO 1.5 A
    (400 V) NC 1.9 A
    (400 V) NO 1 A
    (440 V) NC 1 A
    (440 V) NO 1 A
    (500 V) NC 1 A
    (500 V) NO 1 A
  • Rated Operational Current DC-13 (Ie):
    (125 V) NC 0.25 A
    (125 V) NO 0.25 A
    (24 V) NC 1.25 A
    (24 V) NO 1.25 A
    (250 V) NC 0.12 A
    (250 V) NO 0.04 A
    (60 V) NC 0.25 A
    (60 V) NO 0.25 A
  • Degree of Protection:
    Housing IP20
    Main Circuit Terminals IP10
  • Pollution Degree:
    3
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible 1/2x 0.75 ... 2.5 mm²
    Rigid 1/2x 0.75 ... 4 mm²
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1/2x 16 ... 70 mm²
    Flexible with Insulated Ferrule 1/2x 16 ... 70 mm²
    Flexible 1/2x 16 ... 70 mm²
    Rigid 1/2x 16 ... 70 mm²
  • Tightening Torque:
    Auxiliary Circuit 0.8 ... 1.2 N·m
    Main Circuit 8 ... 10 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 9 mm
    Main Circuit 25 mm
  • Recommended Screw Driver:
    Auxiliary Circuit Pozidriv 2
    Main Circuit Hexagon 4
  • Suitable For:
    AF116
    AF140
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    IEC/EN 60947-5-1
    UL 60947-1
    UL 60947-4-1

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Ampere Rating UL/CSA:
    142 A
  • Contact Rating UL/CSA:
    (NC:) B600
    (NO:) C300
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1/2x 6-2/0 AWG
    Stranded 1/2x 6-2/0 AWG
  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Flexible 1/2x 18-14 AWG
    Stranded 1/2x 18-14 AWG
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 12 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Operation Compensated -25 ... +55 °C
    Storage -40 ... +70 °C
  • Ambient Air Temperature Compensation:
    Yes
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 12g
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    165 mm
  • Package Level 1 Height:
    133 mm
  • Package Level 1 Depth / Length:
    151 mm
  • Package Level 1 Gross Weight:
    0.945 kg
  • Package Level 1 EAN:
    4013614499548
  • Package Level 2 Units:
    4 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Gross Weight:
    8.786 kg
  • Package Level 2 EAN:
    4013614503740

Classifications

  • ETIM 5:
    EC000106 - Thermal overload relay
  • ETIM 6:
    EC000106 - Thermal overload relay
  • ETIM 7:
    EC000106 - Thermal overload relay
  • eClass:
    V11.0 : 27371501
  • UNSPSC:
    39121520
  • IDEA Granular Category Code (IGCC):
    5364 >> Overload relay
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds