Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DB42

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DB42

General Information

  • Extended Product Type:
    DB42
  • Product ID:
    1SAZ701902R0001
  • EAN:
    4013614407826
  • Catalog Description:
    DB42 Single Mounting Kit
  • Long Description:
    DB42 Single Mounting Kit for TF42

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Thermal Overload Relays Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    108 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    102 mm
  • Product Net Weight:
    0.087 kg

Technical

  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Rated Operational Current (Ie):
    40 A
  • Rated Operational Current AC-3 (Ie):
    40 A
  • Rated Frequency (f):
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Number of Poles:
    3
  • Degree of Protection:
    IP20
  • Pollution Degree:
    3
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1x 0.75 ... 10 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 10 mm²
    Flexible 1x 0.75 ... 10 mm²
    Rigid 1x 0.75 ... 2.5 mm²
  • Tightening Torque:
    Main Circuit 1.5 ... 2.7 N·m
  • Wire Stripping Length:
    Main Circuit 12 mm
  • Recommended Screw Driver:
    Pozidriv 2
  • Mounting Position:
    Position 1 to 5
  • Suitable For:
    TF42
  • Standards:
    CSA 22.2 No. 14
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    UL 508

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Ampere Rating UL/CSA:
    40 A
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1x 18-6 AWG
    Stranded 1x 18-6 AWG
  • Tightening Torque UL/CSA:
    Main Circuit 13 ... 22 in·lb

Environmental

  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 25g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g / 3 ... 150 Hz
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    108 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    102 mm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    4013614407826
  • Package Level 2 Units:
    84 piece
  • Package Level 2 Width:
    405 mm
  • Package Level 2 Height:
    360 mm
  • Package Level 2 Depth / Length:
    380 mm
  • Package Level 2 Gross Weight:
    73.08 kg
  • Package Level 2 EAN:
    4013614480010

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    7.0 27379201
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • E-Number (Finland):
    3707472
  • E-Number (Sweden):
    3210002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds