Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: WRB-600

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

WRB-600

General Information

  • Extended Product Type:
    WRB-600
  • Product ID:
    1SAZ701903R1012
  • EAN:
    4013614486920
  • Catalog Description:
    WRB-600 Bowden Wire
  • Long Description:
    WRB-600 bowden wire with push button and 600mm length.
    In combination with WRH-F holder, the bowden wire is used to reset TF and EF overload relays.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    12 mm
  • Product Net Height:
    613 mm
  • Product Net Depth / Length:
    12 mm
  • Product Net Weight:
    0.04 kg

Technical

  • Suitable For:
    WRH-F

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    20 mm
  • Package Level 1 Height:
    220 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Gross Weight:
    0.041 kg
  • Package Level 1 EAN:
    4013614486920
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    180 mm
  • Package Level 2 Height:
    220 mm
  • Package Level 2 Depth / Length:
    620 mm
  • Package Level 2 Gross Weight:
    4.6 kg

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • E-Number (Finland):
    3707281
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds