Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DRS-F-TF-01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DRS-F-TF-01

General Information

  • Extended Product Type:
    DRS-F-TF-01
  • Product ID:
    1SAZ701904R1001
  • EAN:
    4013614527418
  • Catalog Description:
    DRS-F-TF-01 Remote Coil
  • Long Description:
    The DRS-F-TF-01 remote stop coil is used to remotely trip the thermal overload relays TF42, TF65 and TF96.
    The coil is not approved for continuous operation. Pulse duration 0.2 ... 0,35 s.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    43 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    0.077 kg

Technical

  • Suitable For:
    TF42
    TF65
    TF96

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Height:
    51 mm
  • Package Level 1 Depth / Length:
    49 mm
  • Package Level 1 Gross Weight:
    0.088 kg
  • Package Level 1 EAN:
    4013614527418
  • Package Level 2 Units:
    150 piece
  • Package Level 2 Width:
    350 mm
  • Package Level 2 Height:
    330 mm
  • Package Level 2 Depth / Length:
    255 mm
  • Package Level 2 Gross Weight:
    13.75 kg
  • Package Level 2 EAN:
    4013614527494

Classifications

  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds