You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DB65

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

DB65

General Information

  • Extended Product Type:
    DB65
  • Product ID:
    1SAZ801901R1001
  • EAN:
    4013614501722
  • Catalog Description:
    DB65 Single Mounting Kit
  • Long Description:
    The DB65 single mounting kit allows the installation of TF65 thermal overload relays without a contactor on a DIN rail or mounting plate.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    95 mm
  • Product Net Depth / Length:
    138 mm
  • Product Net Weight:
    0.132 kg

Technical

  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Rated Operational Current (Ie):
    67 A
  • Rated Operational Current AC-3 (Ie):
    67 A
  • Rated Frequency (f):
    Main Circuit 60 Hz
    Main Circuit 50 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 8 kV
  • Rated Insulation Voltage (Ui):
    390 V
  • Number of Poles:
    3
  • Degree of Protection:
    IP20
  • Pollution Degree:
    3
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1x 2.5 ... 35 mm²
    Flexible with Ferrule 2x 2.5 ... 10 mm²
    Flexible with Insulated Ferrule 1x 2.5 ... 35 mm²
    Flexible with Insulated Ferrule 1x 2.5 ... 10 mm²
    Flexible 1x 2.5 ... 35 mm²
    Flexible 2x 2.5 ... 16 mm²
    Rigid 1x 2.5 ... 35 mm²
    Rigid 2x 2.5 ... 16 mm²
  • Tightening Torque:
    Main Circuit 4.0 ... 4.5 N·m
  • Wire Stripping Length:
    Main Circuit 17 mm
  • Recommended Screw Driver:
    M6
    Pozidriv 2
  • Mounting Position:
    1 ... 6
  • Suitable For:
    TF65

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1x 12-2 AWG
    Flexible 2x 12-6 AWG
    Stranded 1x 12-2 AWG
    Stranded 2x 12-6 AWG
  • Tightening Torque UL/CSA:
    Main Circuit 35 ... 40 in·lb

Environmental

  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 25g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g / 3 ... 150 Hz
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    60 mm
  • Package Level 1 Height:
    106 mm
  • Package Level 1 Depth / Length:
    142 mm
  • Package Level 1 Gross Weight:
    0.174 kg
  • Package Level 1 EAN:
    4013614501722

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    31162313
  • IDEA Granular Category Code (IGCC):
    2988 >> Mounting kits
  • E-Number (Sweden):
    3210250
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links