Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: DRAF16-11S 24-60V50/60HZ

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

DRAF16-11S 24-60V50/60HZ

General Information

  • Extended Product Type:
    DRAF16-11S 24-60V50/60HZ
  • Product ID:
    1SBK174237R1100
  • EAN:
    3471522144416
  • Catalog Description:
    DRAF16-11S 24-60V50/60HZ Contactor Starter
  • Long Description:
    The DRAF16-11S is an enclosed Direct-On-Line starter with an AF contactor used for controlling 3-phase asynchronous motors up to 690 V AC.
    Each starter is delivered assembled and wired. It contains:
    • IP66 and type 4X plastic enclosure with double insulation, equiped with:
    - 1 green flush "I" ON button and 1 red protruding "O" OFF/RESET button
    - 4 cable inlets and outlets via knockouts: mm cable inlet/outlet suitable for IEC starter types.
    • 1 AF16-30-10-11 3-pole contactor with holding contact
    • DRAF..S with separate supply:
    - AC control supply: 24-60V50/60HZ
    - DC control supply: 24...60 V DC
    • 1 CB5-10 start contact block
    • 1 PE and 1 neutral terminal
    • TF42 thermal overload relay to be ordered separately and chosen according to motor's nominal current.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • Product Main Type:
    DRAF16

Popular Downloads

Dimensions

  • Product Net Width:
    107 mm
  • Product Net Depth / Length:
    131 mm
  • Product Net Height:
    230 mm
  • Product Net Weight:
    0.82 kg

Technical

  • Coil Consumption:
    Holding at Max. Rated Control Circuit Voltage 60 Hz 24 V·A
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Rigid Solid 1/2x 1 ... 2.5 mm²
    Rigid Stranded 1/2x 1 ... 2.5 mm²
  • Connecting Capacity Control Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 1.5 mm²
    Rigid Solid 1/2x 1 ... 2.5 mm²
    Rigid Stranded 1/2x 1 ... 2.5 mm²
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 6 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 4 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²
    Rigid Solid 1/2x 1 ... 4 mm²
    Rigid Stranded 1/2x 1 ... 6 mm²
  • Housing Material:
    ABS
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    3
  • Number of Poles:
    3
  • Pollution Degree:
    3
  • Rated Control Circuit Voltage (Uc):
    50 Hz 24 ... 60 V
    60 Hz 24 ... 60 V
    DC Operation 20 ... 60 V
  • Rated Frequency (f):
    Auxiliary Circuit 50 / 60 Hz
    Control Circuit 50 / 60 Hz
    Main Circuit 50 / 60 Hz
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 690 V
    acc. to IEC 60947-5-1 690 V
  • Rated Operational Current AC-1 (Ie):
    (690 V) 40 °C 30 A
    (690 V) 60 °C 30 A
    (690 V) 70 °C 26 A
  • Rated Operational Current AC-3 (Ie):
    (415 V) 60 °C 18 A
    (440 V) 60 °C 18 A
    (500 V) 60 °C 15 A
    (690 V) 60 °C 10.5 A
    (380 / 400 V) 60 °C 18 A
    (220 / 230 / 240 V) 60 °C 18 A
  • Rated Operational Current AC-3e (Ie):
    (415 V) 60 °C 18 A
    (440 V) 60 °C 18 A
    (500 V) 60 °C 15 A
    (690 V) 60 °C 10.5 A
    (380 / 400 V) 60 °C 18 A
    (220 / 230 / 240 V) 60 °C 18 A
  • Rated Operational Power AC-3 (Pe):
    (415 V) 9 kW
    (440 V) 9 kW
    (500 V) 9 kW
    (690 V) 9 kW
    (380 / 400 V) 7.5 kW
    (220 / 230 / 240 V) 4 kW
  • Rated Operational Power AC-3e (Pe):
    (415 V) 9 kW
    (440 V) 9 kW
    (500 V) 9 kW
    (690 V) 9 kW
    (380 / 400 V) 7.5 kW
    (220 / 230 / 240 V) 4 kW
  • Terminal Type:
    Screw Terminals

Technical UL/CSA

  • Pilot Duty UL/CSA:
    A600
    Q600

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    243 mm
  • Package Level 1 Depth / Length:
    112 mm
  • Package Level 1 Height:
    143 mm
  • Package Level 1 Gross Weight:
    0.82 kg
  • Package Level 1 EAN:
    3471522144416

Classifications

  • eClass:
    V11.0 : 27371205
  • E-Number (Finland):
    3709775
  • ETIM 6:
    EC000200 - Enclosure for control circuit devices
  • ETIM 7:
    EC000200 - Enclosure for control circuit devices
  • ETIM 8:
    EC000200 - Enclosure for control circuit devices
  • ETIM 9:
    EC000200 - Enclosure for control circuit devices
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links