Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AF38-40-00-14

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AF38-40-00-14

General Information

  • Extended Product Type:
    AF38-40-00-14
  • Product ID:
    1SBL297201R1400
  • EAN:
    3471523115347
  • Catalog Description:
    AF38-40-00-14 250-500V50/60HZ-DC Contactor
  • Long Description:
    The AF38-40-00-14 is a 4 pole - 690 V IEC or 600 UL contactor with screw terminals, controlling motors up to 11 kW / 400 V AC (AC-3) and switching power circuits up to 55 A (AC-1) or 55 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Depth / Length:
    101 mm
  • Product Net Height:
    86 mm
  • Product Net Weight:
    0.4 kg

Technical

  • Number of Main Contacts NO:
    4
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Number of Auxiliary Contacts NC:
    0
  • Standards:
    IEC 60947-1 / 60947-4-1 and EN 60947-1 / 60947-4-1, UL 508, CSA C22.2 N°14
  • Rated Operational Voltage:
    Main Circuit 690 V
  • Rated Frequency (f):
    Main Circuit 50 / 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 55 A
  • Rated Operational Current AC-1 (Ie):
    (690 V) 40 °C 55
    (690 V) 60 °C 45 A
    (690 V) 70 °C 37
  • Rated Operational Current AC-3 (Ie):
    (415 V) 60 °C 21.2 A
    (440 V) 60 °C 20 A
    (500 V) 60 °C 17.6 A
    (690 V) 60 °C 10.5 A
    (380 / 400 V) 60 °C 22 A
    (220 / 230 / 240 V) 60 °C 23.2 A
  • Rated Operational Power AC-3 (Pe):
    (400 V) 11 kW
    (415 V) 11 kW
    (440 V) 11 kW
    (500 V) 11 kW
    (690 V) 9 kW
    (220 / 230 / 240 V) 5.5 kW
  • Rated Short-time Withstand Current (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 300 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 55 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 150 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 450 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 225 A
    for 1 s -empty- A
  • Maximum Electrical Switching Frequency:
    (AC-1) 600 cycles per hour
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 V
    acc. to UL/CSA 600 V
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Rated Control Circuit Voltage (Uc):
    50 Hz 250 ... 500 V
    50 Hz / 60 Hz 250 ... 500 V
    60 Hz 250 ... 500 V
    DC Operation 250 ... 500 V
  • Operate Time:
    Between Coil De-energization and NC Contact Closing 13 ... 98 ms
    Between Coil De-energization and NO Contact Opening 11 ... 95 ms
    Between Coil Energization and NC Contact Opening 38 ... 90 ms
    Between Coil Energization and NO Contact Closing 40 ... 95 ms
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1/2x 1.5 ... 16 mm²
    Flexible with Insulated Ferrule 1x 1.5 ... 16 mm²
    Flexible with Insulated Ferrule 2x 1.5 ... 16 mm²
    Rigid 1/2x 1.5 ... 16 mm²
  • Connecting Capacity Control Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Rigid 1/2x 1 ... 2.5 mm²
  • Wire Stripping Length:
    Control Circuit 10 mm
    Main Circuit 12 mm
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Terminal Type:
    Screw Terminals

Technical UL/CSA

  • General Use Rating UL/CSA:
    (600 V AC) 55 A
  • Tightening Torque UL/CSA:
    Control Circuit 11 IA
    Main Circuit 22 IA

Environmental

  • Ambient Air Temperature:
    Close to Contactor for Storage -60 ... +80 °C
    Near Contactor for Operation in Free Air -40 ... +70 °C
  • Climatic Withstand:
    Category B according to IEC 60947-1 Annex Q
  • Maximum Operating Altitude Permissible:
    3000 m
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5 ... 300 Hz 4 g closed position / 2 g open position
  • Resistance to Shock acc. to IEC 60068-2-27:
    Closed, Shock Direction: B1 25 K40
    Open, Shock Direction: B1 5 K40
    Shock Direction: A 30 K40
    Shock Direction: B2 15 K40
    Shock Direction: C1 25 K40
    Shock Direction: C2 25 K40
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    87 mm
  • Package Level 1 Depth / Length:
    103 mm
  • Package Level 1 Height:
    47 mm
  • Package Level 1 Gross Weight:
    0.4 kg
  • Package Level 1 EAN:
    3471523115347
  • Package Level 2 Units:
    box 18 piece
  • Package Level 2 Width:
    250 mm
  • Package Level 2 Depth / Length:
    300 mm
  • Package Level 2 Height:
    315 mm
  • Package Level 2 Gross Weight:
    14.4 kg
  • Package Level 3 Units:
    864 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • eClass:
    V11.0 : 27371003
  • UNSPSC:
    39121529
  • E-Number (Finland):
    3705839
  • E-Number (Sweden):
    3211521
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds