You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AF40-40-00-14

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Related Links

AF40-40-00-14

General Information

  • Extended Product Type:
    AF40-40-00-14
  • Product ID:
    1SBL347201R1400
  • EAN:
    3471523133549
  • Catalog Description:
    AF40-40-00-14 250-500V50/60HZ-DC Contactor
  • Long Description:
    The AF40-40-00-14 is a 4 pole - 690 V IEC or 600 UL contactor with screw terminals, controlling motors up to 18.5 kW / 400 V AC (AC-3) and switching power circuits up to 70 A (AC-1) or 60 A UL general use. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Depth / Length:
    113.5 mm
  • Product Net Height:
    125.5 mm
  • Product Net Weight:
    1.16 kg

Technical

  • Number of Main Contacts NO:
    4
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Number of Auxiliary Contacts NC:
    0
  • Standards:
    IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60947-1, UL 60947-4-1, CSA C22.2 No. 60947-1:22, CSA C22.2 No. 60947-4-1:22
  • Rated Operational Voltage:
    Main Circuit 690 V
  • Rated Frequency (f):
    Control Circuit 50 / 60 Hz
    Main Circuit 50 / 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 105 A
  • Rated Operational Current AC-1 (Ie):
    (690 V) 40 °C 70 A
    (690 V) 60 °C 60 A
    (690 V) 70 °C 50 A
  • Rated Operational Current AC-3 (Ie):
    (415 V) 60 °C 40 A
    (440 V) 60 °C 40 A
    (500 V) 60 °C 35 A
    (690 V) 60 °C 25 A
    (380 / 400 V) 60 °C 40 A
    (220 / 230 / 240 V) 60 °C 40 A
  • Rated Operational Power AC-3 (Pe):
    (415 V) 22 kW
    (440 V) 22 kW
    (500 V) 22 kW
    (690 V) 22 kW
    (380 / 400 V) 18.5 kW
    (220 / 230 / 240 V) 11 kW
  • Rated Short-time Withstand Current Low Voltage (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 600 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 110 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 250 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 1000 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 350 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 950 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 600 A
  • Maximum Electrical Switching Frequency:
    (AC-1) 600 cycles per hour
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 690 V
    acc. to UL/CSA 600 V
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Rated Control Circuit Voltage (Uc):
    50 Hz 250 ... 500 V
    60 Hz 250 ... 500 V
    DC Operation 250 ... 500 V
  • Coil Consumption:
    Average Holding Value 50 / 60 Hz 4 V·A
    Average Holding Value 50 Hz 4 V·A
    Average Holding Value 60 Hz 4 V·A
    Average Holding Value DC 2 W
    Average Holding Value, from Warm State 2 W
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Mounting by Screws (not supplied):
    2 x M4 or 2 x M6 screws placed diagonally
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1/2x 4 ... 35 mm²
    Flexible with Insulated Ferrule 1/2x 4 ... 35 mm²
    Rigid Stranded 1/2x 6 ... 35 mm²
  • Connecting Capacity Control Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Rigid Solid 1/2x 1 ... 2.5 mm²
    Rigid Stranded 1/2x 1 ... 2.5 mm²
  • Wire Stripping Length:
    Control Circuit 10 mm
    Main Circuit 16 mm
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
  • Terminal Type:
    Screw Terminals

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • General Use Rating UL/CSA:
    (600 V AC) 60 A
  • Connecting Capacity Main Circuit UL/CSA:
    Rigid Stranded 1/2x 10-2 AWG
  • Connecting Capacity Control Circuit UL/CSA:
    Rigid Solid 1/2x 18-14 AWG
    Rigid Stranded 1/2x 18-14 AWG
  • Tightening Torque UL/CSA:
    Control Circuit 11 in·lb
    Main Circuit 35 in·lb

Environmental

  • Ambient Air Temperature:
    Close to Contactor for Storage -60 ... +80 °C
    Near Contactor for Operation in Free Air -40 ... 70 °C
  • Climatic Withstand:
    Category B according to IEC 60947-1 Annex Q
  • Maximum Operating Altitude Permissible:
    Without Derating 3000 m
  • REACH Declaration:
    2CMT2021-006202
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5 ... 300 Hz 3 g Closed position / 2 g Open position
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Height:
    103 mm
  • Package Level 1 Gross Weight:
    1.27 kg
  • Package Level 1 EAN:
    3471523133549
  • Package Level 2 Units:
    box 8 piece
  • Package Level 2 Width:
    250 mm
  • Package Level 2 Depth / Length:
    300 mm
  • Package Level 2 Height:
    300 mm
  • Package Level 2 Gross Weight:
    10.16 kg
  • Package Level 3 Units:
    192 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • ETIM 8:
    EC000066 - Power contactor, AC switching
  • eClass:
    V11.0 : 27371003
  • UNSPSC:
    39121529
  • IDEA Granular Category Code (IGCC):
    4758 >> Iec Contactors
  • E-Number (Finland):
    3707258
  • E-Number (Sweden):
    3210299
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links